What is compensating cable (CA)?

What is compensating cable (CA)?

Compensating cable

  • cable type is indicated with the letter CA (Compensating Alloys), e.g. for K type thermocouple the cable type is KCA.
  • wires have similar electrical features as the sensor's thermo wires, but they are not exactly same materials
  • this solution is more cost effective than extension wires, but the maximum temperature allowed is lower, depending on insulation materials in range of 100…200 °C.

Lapp Automaatio's stock items of cables for thermocouples are compensating cables.


    Let’s start a partnership – contact us!