25 Mineral insulated temperature sensor for multipoint measurement
EPIC® SENSORS nxT-MP-303
Mineral insulated temperature sensor for multipoint measurements is suitable for example in the steel industry, especially in chill molds. EPIC® SENSORS temperature sensors are suitable for multiple industrial needs.
Features
- according to DIN 43721
- temperature range *) -200...+1200 °C
- AISI 316L or INCONEL 600 as standard delivery material, other materials on request
- customer specific lengths
- customer specific amount of measurement points
- MI cable structured sensor element
- depending on the customer application, the sensor element can be constructed as a bendable or non-bendable element
- vibration proof
- thermocouple as sensing element
- thermocouple accuracy class 1 as standard delivery
- EMI shielded version available
- 3D step models available on request.
Typical applications
- steel industry, chill molds
- energy and power plant technology
- process industry
- chemical industry
- machinery and vessel construction
- manufacturing industry.
Check out all our temperature sensors!












