Intrinsically safe barriers

Main image

What are Intrinsically safe barriers?

An intrinsically safe barriers, also commonly referred to as intrinsically safe galvanic isolators or I.S. interfaces; are devices used to interface hazardous area process signals with safe area control equipment. PR electronics' selection of intrinsically safe barriers are designed to comply with global standards and directives including ATEX, IECEx, FM and UL.

Short summary about products in general

HART transparent repeater PR 9106B

  • 24 VDC supply via power rail or connectors
  • Active and passive mA input
  • Active or passive output via the same two terminals
  • Splitter function - 1 in and 2 out
  • SIL3 Full Assessment and certified acc. to IEC 61508

Go to products

PR-IS-Interfaces-9106B

HART transparent driver PR 9107B

  • 24 VDC supply via power rail or connectors
  • Fast response time
  • High active output load 725 Ohm / 20 mA
  • Output line fault detection via status relay
  • SIL2 certified via Full Assessment according to IEC 61508

Go to products

PR-IS-Interfaces-9107B

Temperature / mA converter PR 9113B

  • Input for RTD, TC and mA
  • Active / passive mA output via the same two terminals
  • 1 or 2 channels
  • Can be supplied separately or installed on power rail, PR type 9400
  • SIL 2-certified via Full Assessment

Go to products

PR-IS-Interfaces-9113B

Temperature / mA converter, EMPHASIS assessed PR 9113B-EMP

  • Input for RTD, TC and mA
  • Active / passive mA output via the same two terminals
  • 1 or 2 channels
  • EMPHASIS assessed instrument for nuclear industry
  • SIL 2-certified via Full Assessment

Go to products

PR-IS-Interfaces-9113B-EMP

Universal converter PR 9116B

  • Input for RTD, TC, Ohm, potentiometer, mA and V
  • Supply for 2-wire transmitters
  • Active / passive mA output and relay output
  • Can be supplied separately or installed on power rail, PR type 9400
  • SIL 2-certified via Full Assessment

Go to products

PR-IS-Interfaces-9116B

Universal converter, EMPHASIS assessed PR 9116B-EMP

  • Input for RTD, TC, Ohm, potentiometer, mA and V
  • Supply for 2-wire transmitters
  • Active / passive mA output and relay output
  • EMPHASIS assessed instrument for nuclear industry
  • SIL 2-certified via Full Assessment

Go to products

PR-IS-Interfaces-9116B-EMP

Pulse isolator PR 9202B

  • Interface for NAMUR sensors and switches
  • Extended self-diagnostics and detection of cable fault
  • 1 or 2 channels
  • Can be supplied separately or installed on power rail, PR type 9400
  • SIL 2-certified via Full Assessment

Go to products

PR-IS-Interfaces-5202B

Solenoid / alarm driver PR 9203B

  • Universal Ex driver for solenoids, acoustic alarms and LEDs
  • Extended self-diagnostics
  • 1 or 2 channels
  • Can be supplied separately or installed on power rail, PR 9400
  • SIL 2-certified via Full Assessment

Go to products

PR-IS-Interfaces-9203B

System 9000 backplane PR 7908

  • Provides safe, easy wiring between the backplane and non I.S. automation systems using standard prefabricated I/O cables
  • Direct, Redundant and Duplicate signalling - including HART I/O
  • Robust, compact high-end design solution for 8 system 9000 units
  • Digital output and LEDs indicate backplane system status

Go to products

PR-IS-Interfaces-7908

System 9000 backplane PR 7916

  • Provides safe, easy wiring between the backplane and non I.S. automation systems using standard prefabricated I/O cables
  • Direct, Redundant and Duplicate signalling - including HART I/O
  • Robust, compact high-end design solution for 16 system 9000 units
  • Digital output and LEDs indicate backplane system status

Go to products

PR-IS-Interfaces-7916

Ex repeater / power supply PR 5104B-U9

  • UL 913-approved version for US market only
  • 1- or 2-channel version
  • 3- / 5-port 3.75 kVAC galvanic isolation
  • Loop supply > 17.1 V in hazardous area
  • 20 programmable measurement ranges
  • Universal supply by AC or DC

Go to products

PR-IS-Interfaces-5104B-U9

Ex-isolated driver PR 5105B-U9

  • UL 913-approved version for US market only
  • 1- or 2-channel version
  • 3- / 5-port 3.75 kVAC galvanic isolation
  • Driver for I.S. area
  • 20 programmable measurement ranges
  • Universal supply by AC or DC

Go to products

PR-IS-Interfaces-5105B-U9

HART transparent repeater PR 5106B-U9

  • UL 913-approved version for US market only
  • 3- / 5-port 3.75 kVAC galvanic isolation
  • Low response time
  • 2-wire supply > 17 V in I.S. area
  • 1- or 2-channel version
  • Universal supply by AC or DC

Go to products

PR-IS-Interfaces-5106B-U9

Programmable transmitter PR 5116B

  • Input for RTD, TC, mV, Ohm, potentiometer, mA and V
  • 2-wire supply > 16.5 V to Ex zone 0
  • Bipolar voltage input
  • Output for current, voltage and 2 relays
  • Universal supply by AC or DC

Go to products

PR-IS-Interfaces-5116B

2-wire programmable transmitter PR 5131B

  • Input for RTD, TC, mV, linear resistance, mA, and V
  • 3.75 kVAC galvanic isolation
  • 4...20 mA loop output
  • 1- and 2-channel versions
  • DIN rail mounting

Go to products

PR-IS-Interfaces-5131B

Pulse isolator PR 5202B

  • 2 channels - 2 or 4 outputs
  • Dual output
  • 5-port 3.75 kVAC galvanic isolation
  • Cable error detection
  • Universal supply by AC or DC

Go to products

PR-IS-Interfaces-5202B

Ex solenoid / alarm driver PR 5203B-U9

  • UL 913-approved version for US market only
  • 1- or 2-channel version
  • Solenoid driver for I.S. area
  • 3- / 5-port 3.75 kVAC galvanic isolation
  • Digitally controlled voltage supply for I.S. area
  • Universal supply by AC or DC

Go to products

PR-IS-Interfaces-5203B-U9

Ex power supply PR 5420B

  • 2 channels
  • 5-port 3.75 kVAC galvanic isolation
  • Output voltage > 18 V to I.S. area
  • Active current loop detection
  • Universal supply by AC or DC

Go to products

PR-IS-Interfaces-5420B