Industrial electrical connectors

Main image

Pfiffner’s robust, safe and efficient industrial plugs and sockets guarantee maximum safety and reliability

In applications where industrial electrical connectors are used, safety, quality and reliability all take top priority. Whether in tunnel construction where extreme mechanical strength is required or railway applications where vibration-proof is of highest importance, Pfiffner’s industrial plugs and sockets are always the right choice.

The Pfiffner product portfolio consists of four lines. The compact D-Line and C-Line connectors have a robust plastic housing and are perfect for applications where space is limited as well as for certain industries (e.g. chemistry, food). The robust A-Line and B-Line connectors are ideal for applications where high mechanical loads may be encountered (e.g. tunneling, mining).

D-Line - 160 A, 230-1000 V

The state-of-the-art D-Line connectors are very often used in applications where standard 125 A CEE connectors reach their technical limits. Plastic housing. 4- and 5-poles. The connectors are IP67. Each socket is equipped with a finger touch protection. The connectors are IK10 classified. Ambient temperatures from-40°C to + 100 °C.On request seawater resistant connector.
Go to brochure

Go to quick guide

rauscher-d-line

C-Line - 200 A / 250 A, 230-1000 V.

The compact C-Line connectors have a robust plastic housing and are perfect for applications with limited space conditions as well as for certain industries (chemistry, food industry). Additional options allow use in a variety of applications. Plastic housing. 4- and 5-poles. The connectors are IP67. Each socket is equipped with a finger touch protection. The connectors are IK10 classified. Ambient temperatures from-40°C to + 100 °C. On request seawater resistant connector.
Go to datasheet

Go to quick guide

rauscher-c-line

B-Line - 250 A / 315 A / 400 A, 230-1000 V.

The robust B-Line connectors are ideal for applications (tunneling, mining), where high mechanical loads may arise. Furthermore, numerous options, such as the saltwater-resistant housing, make the connectors also suitable for marine applications. Aluminium housing. 4- and 5-poles. The connectors are IP67. Each socket is equipped with a finger touch protection. The connectors are IK10 classified. Ambient temperatures from-40°C to + 100 °C. On request seawater resistant connector. 
Go to datasheet

Go to quick guide

rauscher-b-line

A-Line - 500 A / 600 A, 230-1000 V.

The A-Line connectors beautifully complete the portfolio of 4- and 5-pole connectors with a high current range up to 600 A. These connectors are used in mines, airports and larger infrastructure projects, where very high levels of currents are required. Aluminium housing. 4- and 5-poles. The connectors are IP67. Each socket is equipped with a finger touch protection. The connectors are IK10 classified. On request seawater resistant connector. Ambient temperatures from-40°C to + 100 °C. 
Go to datasheet

Go to quick guide

rauscher-a-line

Connector units 160 A - 600 A

To ensure maximum safety for users, Pfiffner offers special connector units. On request seawater resistant housing is also available.

CUMI (connector unit with mechanical interlock)

CUMC (connector unit with block contactor)

CUMB (connector unit with circuit breaker)

rauscher-connector-units

Download centre

Get all the information you need! 
Go to downloads

L3-download-lapp-orange

    Don't forget these essential products: