Safety and indicators

Main image

Safety at the workplace and visual inspection by indicators

Durable warning, prohibition and mandatory signs in various sizes, certified to ISO 7010, and temperature indicators for monitoring cables and electrical equipment.

Warning signs - for warning of risks and dangers

The FLEXIMARK® warning signs warn of potential hazards and obstacles. The warning signs from LAPP are made from high-quality, laminated polyester. The safety signs are suitable for indoor and outdoor applications and comply with the DIN EN ISO 7010 standard. For example, you will find signs for warning of explosive substances, electrical voltage, hot surfaces and fire-prone substances.

Go to products

Safety-and-indications-Warning-signs

Prohibition signs - for increasing occupational safety

FLEXIMARK® prohibition signs show what must be avoided in order to prevent accidents and thus increase occupational safety. The prohibition signs from LAPP are made from high-quality, laminated polyester. The safety signs are suitable for indoor and outdoor applications and comply with the DIN EN ISO 7010 standard. For example, here you will find general prohibition signs and also signs for regulating passages and accesses.

Go to products

Safety-and-indications-Prohibition-signs

Mandatory signs - for a safe workplace

FLEXIMARK® mandatory signs show what behaviour is required to increase occupational safety in the company and which protective clothing is required to prevent accidents. The mandatory signs from LAPP are made from high-quality, laminated polyester. The safety signs are suitable for indoor and outdoor applications and comply with the DIN EN ISO 7010 standard.

Go to products

Safety-and-indications-Mandatory-signs

Temperature indicators - for monitoring cables and electrical equipment

With our temperature indicators for monitoring cables and electrical equipment, overheating can be detected early and quickly. A cause analysis can then quickly take place, and corresponding countermeasures initiated to avoid plant downtimes. With memory effect and round-the-clock monitoring.

Go to products

Safety-and-indicators-Temperature-indicators