Wire ducts and din-rails

Main image

Canalplast is specialized in the production of trunking systems for industrial and residential electrical installations

Canalplast wiring ducts

The ducts for electrical panels are essential elements for industrial wiring. Fundamental for the safety and organization of cables inside low and medium voltage electrical panels. Canalplast produces wiring ducts of various sizes in order to meet the different installation needs.

The ducts are available in different colours, with a standard bar length of 2 meters, and in three materials: self-extinguishing rigid PVC class 1 (UL94-V0), dedicated to industrial systems, but also PC/ABS and Noryl, both raw materials halogen free, provided for wiring electrical panels in particular areas such as in the railway or public sector.

Canalplast din-rails

Galvanized steel din rails are used inside panel boards as a support for mounting switches, terminals, fuse holders and splitters with the same type of connection. Advantages of using din rails include:

  • Versatility of application,
  • Quick installation with the possibility of adjustment,
  • High mechanical resistance.

In addition, since din-rails are usually mounted in electrical cabinets, they allow you to quickly create modular block circuits, with relatively simple interconnections to be realized through special terminal blocks or connection terminals.

Short summary about products in general

Wire ducts

Wire duct complete with cover: type E/4

  • Material: self-extinguishing rigid PVC Class 1 (UL94-VO) Lenght: 2 mt , Slot: 4 mm, Finger: 6 mm, Step: 10 mm
  • Cover: non-slip cover with excessive flush cover design with maximum grip
  •  Double scoreline: lower scoreline allows easy removal of the wall section and upper scoreline enables the fingers to be broken by hand without the use of tools
  •  Staggered mounting hole pattern: provides the required mounting hole pattern for use in cabinets which are designed to these standards.
  •  Smooth fingers: will not hurt the installer or damage wires or cables
  •  Built-in wire retainer: double restricted slots on some sizes
  •  Smooth wire entry: allows for quick insertion of wires
  •  Colours: grey

 Go to products

L3-canalplast-wire-duct-type-E-4

Halogen free wire duct complete with cover: type EHF-P

  • Material: PC/ABS (UL94-VO) Lenght: 2 mt ;  Slot: 5 mm ;  Finger: 7,5 mm ;  Step: 12,5 mm
  • Cover: non-slip cover with excessive flush cover design with maximum grip
  • Double scoreline: lower scoreline allows easy removal of the wall section and upper scoreline enables the fingers to be broken by hand without the use of tools
  • Staggered mounting hole pattern: provides the required mounting hole pattern for use in cabinets which are designed to these standards.
  • Smooth fingers: will not hurt the installer or damage wires or cables
  • Built-in wire retainer: double restricted slots on some sizes
  • Smooth wire entry: allows for quick insertion of wires
  • Colours: light grey

Go to products

L3-canalplast-wire-duct-type-EHF-P

Din-rails

Din rails for panel boards and enclosures

Galvanized steel din rails are used inside panel boards as a support for mounting switches, terminals, fuse holders and splitters with the same type of connection. Advantages of using din rails include:

  • Versatility of application
  • Quick installation with the possibility of adjustment
  • High mechanical resistance

Canalplast din rails, made of Z100 hot-dip galvanized steel (Sendzimir), allow the mounting of modular and non-modular electrical equipment inside electrical panels. Born as an anchoring tool for circuit breakers, these guides are inserted inside the electrical panels in the industrial and civil sectors.

Go to products

L3-canalplast-din-rails

    Don't forget these essential products: