Busbars

kiskosilta-header-0625

What is a busbar bridge?

Busbar bridges are a crucial component of high-current electricity distribution and energy transfer. They are used as efficient power pathways in industrial settings, in the riser and transfer networks of properties, and for feeding smaller busbar systems. Typically, busbar bridges are utilized in critical connections, such as between transformers and main switchboards, and for transfers between switchboards.

muuntaja

Wide selection for your needs:

In our selection, you will find high-quality busbar bridges for every need:

  • Domestic manufactured MJ Busbar Bridges: These robust and reliable busbar bridges represent top-tier Finnish expertise. They are excellently suited for high current loads and demanding applications.
  • Compact Busbar Bridges: These low-impedance "sandwich" structured busbar bridges are known for their small magnetic field, ease of installation, and scalability. They are an efficient and economical choice for many applications.

Key benefits of busbar bridges:

Busbar bridges offer a modern and superior solution compared to traditional cabling, bringing numerous advantages:

  • Compactness and Space Saving: Busbar bridges have a clearer structure and occupy significantly less space than bulky cable bundles. They make installations neater and simplify design.
  • Flexibility and Adaptability: Tap-off units can be connected and moved quickly and safely on busbars, often even when the system is live. This minimizes interruptions and allows for easy expandability in the future.
  • Excellent Safety: Busbar bridges are a fire-safe alternative, as they have a lower fire load, and any plastic components are designed to be self-extinguishing without hazardous smoke. They withstand thermal loads better than cables and are reliable for both personnel and equipment. The reduced need for power outages improves operational reliability.
  • Efficiency and Speed of Installation: Thanks to a high degree of prefabrication, the installation process for busbar bridges is significantly faster and more efficient, shortening project lead times and reducing overall costs.
  • Long Lifespan and Maintenance-Free: A busbar bridge is a durable and long-lasting solution that requires minimal maintenance, lowering lifetime costs.

Applications:

Busbar bridges are widely used wherever reliable and high-current power distribution is required:

  • Industrial plants and production facilities
  • Main switchboards and vertical risers in properties (e.g., in apartment buildings)
  • Transformer-to-main switchboard connections
  • Transfers between switchboards
  • Data centers and hospitals
  • Feeds for large electric vehicle charging stations
  • Temporary power distribution on construction sites

Explore our products in more detail and find the best solution for your project!

MJ-kiskon-liittimien-asennus-Tripla-YIT-Lapp-Connecto

Expert Services for Your Projects

On-site Dimensioning & Design

We ensure a perfect fit at your facility, minimizing errors during the installation phase.

Universal Compatibility

Our busbar systems integrate seamlessly with equipment from all major switchboard manufacturers.

Comprehensive Documentation

We provide full AutoCAD final drawings and complete technical documentation for every project.

Quality Assurance

We perform thermal imaging and ensure full compliance with safety standards and industry regulations.

Turnkey Execution

We manage the entire process from design to installation—securely and cost-effectively.

Continuous Development

Our ongoing R&D ensures you always have access to the most modern solutions in the industry.

Let’s start a partnership – contact us!
Fields marked with an asterisk (*) are mandatory.
Please note that we do not accept orders through this form. For orders and order-related enquiries, please contact your usual LAPP representative or our customer service team.