Cooling units

Main image

Heat pumps and air conditioners

Thermoelectric units and cooling units are used inside the electrical panels to cool the air and keep the temperature within optimal operating ranges. Furthermore, they separate the internal and external airflows to prevent cross-contamination from dust and moisture. 

Short summary about products in general

Thermoelectric units - heating or cooling, with Peltier effect

The FANDIS thermoelectric units are designed for electrical panels in industrial applications. Furthermore, the AC thermoelectric units are characterised by the power supply integrated in the cover, which remains outside the electrical panel, avoiding additional internal heat production. The Fandis thermoelectric unit series comprises small units which, without the use of gas (such as CFCs), can be an ideal solution for cooling or heating small electrical panels.
Go to products

fandis-thermoelectric-units