Cable trolley system configurator

Main image

It could hardly be easier

Lots of different product components are required to construct a cable trolley system – with the type and number depending on your individual suspension mechanism requirements.

Use our configurator so you don't forget anything when planning! Based on what you enter, it will compile all the required articles and calculate important parameters for your planned cable trolley system.

And you will be one step closer to your mobile cable guide!

Configuration options

Cable type

  • Flat cable
  • Round cable

Cable trolley system

All available systems conduct both flat and round cables, allow a travel distance of up to 100 m and can be operated up to a travel speed of 80 m/min.

  • C30 (C-profile rail 30x32 mm; loadable up to 20 kg per cable trolley)
  • C30 Stainless steel (30x32 mm C-profile rail; weighing up to 20 kg per cable car; for outdoor applications)
  • C40 (C-profile rail 40x40 mm; can load up to 32 kg per cable trolley; suitable for wider cables)

Fastening type

  • Wall-mounting (also with extension arms)
  • Ceiling mounting

Travel length

  • From 0 - 100 metres

Your benefits

L3-Trolley-Benefits-kuvituskuva

Background knowledge

Where are cable trolley systems required?

Cable trolley systems are used to bundle cables or media hoses, protect them and conduct the motion along the travel distance safely. They are frequently used in industrial plants and workshops, more specifically in conveyor and hoisting equipment, cranes and transport systems. Cable trolley systems can be found in mechanical engineering, automation technology, logistics, in the wood processing industry or even in washing plants.

Which cables are suitable for use in a cable trolley system?

The cables used in the cable trolley system (round or flat cables) are exposed to many movements and are also subjected to torsional stress. The permissible bending radii must always be observed when selecting the cable. Only cables intended for a cable trolley suspension should be used.

Which properties of the cable trolley system do you need to pay attention to?

Pay attention to the system's fastening method, travel length and speed. In addition, the load capacity of the individual cable trolleys and the number/dimensions of the conductible cables play an important role. Depending on the application location, there is also the question of the ideal material (galvanised steel or stainless steel). Smooth running in the track system due to good ball bearings is of course essential.