Multifunctional devices

Main image

What is a multifunctional device?

A multifunctional device is a signal conditioning interface capable of accepting a wide range of input types while also offering flexible output options. The ability to meet a wide range of application demands while reducing the number of devices stocked is a major advantage of multifunctional devices.

PR electronics' unique range of multifunctional devices offer maximum flexibility and functionality, making them the perfect solution for numerous applications.

Short summary about products in general

Universal uni-/bipolar signal transmitter PR 4104

  • Measures and outputs uni-/bipolar voltage and current signals
  • Works with both passive and active inputs and outputs
  • Uses the PR 4500 display series for programming and process monitoring
  • Fast < 20 ms response time and excellent < 0.05% accuracy
  • Universally powered by 21.6…253 VAC / 19.2...300 VDC

Go to products

PR-Multifunctional-interfaces-4104

Universal transmitter PR 4114

  • Input for RTD, TC, Ohm, potentiometer, mA and V
  • 2-wire supply > 16 V
  • FM-approved for installation in Div. 2
  • Output for current and voltage
  • Universal AC or DC supply

Go to products

PR-Multifunctional-interfaces-4114

Universal transmitter PR 4116

  • Input for RTD, TC, Ohm, potentiometer, mA and V
  • 2-wire supply > 16 V
  • FM-approved for installation in Div. 2
  • Output for current, voltage and 2 relays
  • Universal AC or DC supply

Go to products

PR-Multifunctional-interfaces-4116

Universal trip amplifier PR 4131

  • Input for RTD, TC, Ohm, potentiometer, mA and V
  • 2 adjustable alarm limits
  • FM-approved for installation in Div. 2
  • 2 relay outputs
  • Universal AC or DC supply

Go to products

PR-Multifunctional-interfaces-4131

Universal AC / DC transmitter PR 4179

  • Measures AC current and voltage signals
  • Outputs passive or active current signals
  • Programming, process monitoring and diagnostics via PR 4500
  • Response time < 0.75 s and excellent accuracy better than 0.3%
  • Universally powered by 21.6…253 VAC / 19.2...300 VDC

Go to products

PR-Multifunctional-interfaces-4179

Universal trip amplifier PR 4179B

  • Measures AC current and voltage signals
  • Output: 2 relays
  • Programming, process monitoring and diagnostics via PR 4500
  • Universal power supply 21.6…253 VAC / 19.2...300 VDC

Go to products

PR-Multifunctional-interfaces-4179B

Universal uni-/bipolar signal transmitter PR 4184

  • Measures DC inputs up to ±300 V / ±100 mA with spans as low as 25 mV / 0.5 mA
  • Passive/active current output and buffered voltage output
  • Fast < 20 ms response time and excellent 0.05% accuracy
  • Universally powered by 21.6…253 VAC / 19.2...300 VDC

Go to products

PR-Multifunctional-interfaces-4184

Universal I/f converter PR 4222

  • Input for RTD, TC, Ohm, potentiometer, mA and V
  • Frequency output NPN, PNP and TTL
  • Generates frequencies from 0...25000 Hz
  • 2-wire supply > 16 V
  • Universal AC or DC supply

Go to products

PR-Multifunctional-interfaces-4222

Universal f/I-f/f converter PR 4225

  • Front programmable
  • Input: NAMUR, NPN, PNP, Tacho, TTL , S0 & switches
  • Output: Programmable bipolar mA / V, frequency or relay
  • Universal power supply 21.6...253 VAC / 19.2...300 VDC

Go to products

PR-Multifunctional-interfaces-4225

Programmable transmitter PR 5114A

  • Input for RTD, TC, mV, linear resistance, mA, and V
  • 3-port 3.75 kVAC galvanic isolation
  • Current and voltage output
  • Universal voltage supply
  • 1- and 2-channel versions
  • Loop supply > 17.1 V

Go to products

PR-Multifuntional-interfaces-5114A

Signal calculator PR 5115A

  • Redundancy measurement with 2 input signals
  • Signal calculator with the four arithmetical operations
  • Duplication of the input signal
  • Input for RTD, Ohm, TC, mV, mA, and V
  • Universal supply by AC or DC

Go to products

PR-Multifunctional-interfaces-5115A

Programmable transmitter PR 5116A

  • Input for RTD, TC, mV, Ohm, potentiometer, mA and V
  • 2-wire supply > 16.5 V
  • Bipolar voltage input
  • Output for current, voltage and 2 relays
  • Universal supply by AC or DC

Go to products

PR-Multifunctional-interfaces-5116A

Pulse isolator PR 5202A

  • 2 channels - 2 or 4 outputs
  • Dual output
  • 5-port 3.75 kVAC galvanic isolation
  • Cable error detection
  • Universal supply by AC or DC

Go to products

PR-Multifunctional-interfaces-5202A

Universal converter PR 9116A

  • Input for RTD, TC, Ohm, potentiometer, mA and V
  • Supply for 2-wire transmitters
  • Active / passive mA output and relay output
  • Can be supplied separately or installed on power rail, PR type 9400
  • SIL 2-certified via Full Assessment

Go to products

PR-Multifunctional-interfaces-9116A