Sensor/actuator & fieldbus distribution

Main image

Industrial field wiring from a single source

At LAPP, we offer passive distribution components for sensor/actuator and Fieldbus applications. Our portfolio includes distribution boxes and Y-splitters for industrial field cabling from a single source.

Distribution boxes for sensor/actuators and Fieldbus - for an easy connection of sensors and actuators

The passive distribution boxes from LAPP are used for structured wiring of sensors and actuators. The distribution boxes are available with M8 and M12 slots. They are available in different variants: with fixed master cable, field-assemblable and with an M12, M16 or M23 connection.

Go to products

Sencor-Actuator-Fieldbus-distribution-Boxes

Y splitter for sensor/actuator and fieldbus - for sensor/actuator wiring

The Y-splitters from LAPP are used to easily combine two sensor/actuator signals into one slot. The Y-splitters are available in M8 and M12 variants.

Go to products

Sencor-Actuator-Fieldbus-distribution-y-splitters