Plastic protective conduit systems

Main image

For simple, flexible or highly flexible use

SILVYN® plastic protective conduit systems offer a simple and flexible protection option in an industrial environment. LAPP offers plastic protective conduits for simple cable protection, flexible plastic protective conduits with plastic spiral, and highly flexible plastic protective conduits with spring steel spiral and braided sleeves. The protective conduit systems can be assembled easily, safely and quickly using the appropriate conduit glands.

Simple plastic protective conduits - simple and flexible protection

Our simple plastic protective conduits allow you to bundle your cables and protect against dust and moisture. We also offer suitable plastic protective conduits for applications with mechanical stress.

Go to products

L3-Plastic-protective-Simple

Plastic protective conduits with plastic spiral - in different variants

The SILVYN® plastic protective conduits with plastic spiral consist of a soft PVC sheath with an integrated hard PVC spiral. The inner wall is smooth, making it easier to feed through cables and single cores. Due to their flexibility and pressure resistance, the protective conduits can be used in mechanical, plant and vehicle engineering.

Go to products

L3-Plastic-protective-plastic-spiral

Plastic protective conduits with spring steel spiral - Highly flexible protective conduits

SILVYN® plastic protective conduits with spring steel spiral are highly flexible protective conduits that are suitable for a range of applications: in machine and plant construction, cable chains and robots.

Go to products

L3-Plastic-protective-Spring-steel-spiral

Braided sleeves - quick and easy cable bundling

The braided sleeves from LAPP protect your cables from abrasion. In addition to braided conduits, we also offer self-wrapping and shrinkable braided sleeves for quick and easy cable bundling.

Go to products

L3-Plastic-protective-braided-sleeve

Conduit glands for simple plastic protective conduits - secure attachment of plastic protective conduits

With the SILVYN® conduit gland, your simple plastic protective conduits can be attached in no time at all. The LAPP product portfolio includes conduit glands made of plastic and brass. The conduit glands for simple plastic protective conduits are available in metric and PG sizes. You can use our brass conduit glands for a cable seal with high tensile strength.

Go to products

L3-Plastic-protective-simple-conduit-gland

Conduit glands for plastic protective conduits with plastic spiral - Secure attachment of plastic protective conduits with plastic spiral

The SILVYN® conduit glands for plastic protective conduits with plastic spiral are available in metric and PG sizes. Our conduit glands guarantee a high tensile strength and mechanical protection. We also offer 90° and 45° angled conduit glands for fast and optimum assembly.

Go to products

L3-Plastic-protective-Plastic-spiral-conduit-glands

Conduit glands for plastic protective conduits with spring steel spiral - secure attachment of plastic protective conduits with spring steel spiral

The SILVYN® conduit glands for plastic protective conduits with spring steel spiral are available in metric and PG sizes. Our product portfolio includes brass and plastic conduit glands. We offer conduit glands with integrated strain relief, an inner sleeve or a rotating connection thread. Our conduit glands can be used with an additional cable gland in applications where cables and conduits require sealing and strain relief at the same time.

Go to products

L3-Plastic-protective-Spring-steel-spiral-conduit-glands

Accessories for simple plastic protective conduits - cable clamps with variable clamping range

With our accessories for simple plastic protective conduits, you can clamp several conduit sizes with one clamp. The cable clamps for simple plastic protective conduits provide the conduit with reliable strain relief.

Go to products

L3-Plastic-protective-simple-accessories

PMA® flexible conduit system for cable protection

 

Innovative nylon cable protection solutions for applications across rail, robotics and food & beverage.

L3-pma-logo

PMA conduits

PMA offers a large range of very different mono- and multlayer conduit types which fulfill high technical demands. Conduit sizes range from 4.5 mm to 125 mm diameters, from lightweight to heavyweight and from pliable to highly flexible. Many conduits are specially approved, e.g. CSA, UL Recognition, NFR, SNCF, DB etc.

Go to products

L3-PMA