Horns and sirens

Main image

Horns, sirens, buzzers and bells for installation and assembly

Acoustic signals warn, guide and protect us in modern industry. They work where caution, prudence and foresight are required, draw attention to emergencies or call for action. Irrespective of language and written culture, they are understood all over the world, just like visual signals. These signals are used when signalling with light is insufficient or even unsuitable.

Short summary about products in general

EvoSIGNAL Mini and Midi - modular sirens and horns for versatile installation and surface mounting

Small and medium-sized horns and sirens with various adapters for versatile installation. EvoSIGNAL Mini and Midi is a universal modular system with a consistent concept in two sizes. A clearly organised system that optimally serves almost all areas of application. Fewer article numbers with full range width and full compatibility at the same time.

  • Adaptable: loud volume can be reduced, Midi offers a total of 10 signal patterns 
  • Push-in connection terminals: Simple and permanently secure connection 
  • Fully compatible: Easy to replace previous products 
  • Best-in-class equipment: powerful, extremely durable (IP66), tamper-proof

Go to products

werma-evosignal-mini-midi-sirens

Installation sirens and buzzers - easy integration in control panels and control cabinets

Quick and easy installation and commissioning for maximum manipulation safety when installed.

  • Low installation height in limited spaces
  • Proven piezo technology 
  • High IP65 protection rating for outdoor applications 
  • Easy to connect using a plug-in connection 
  • Up to 8 tones for signalling different statuses

Go to products

werma-installation-sirens-and-buzzers

Design multi-tone sounders - ideal signalling effect over long distances

Sophisticated housing design ensures simple installation and universal application options. Signalling of faults or alarms in the event of danger, including standardised signal tones, e.g. from fire alarm technology. Safety thanks to reliable alerting in environments with increased visual requirements.

  • Ideal signalling effect over great distances
  • Many application options with up to 32 tones available 
  • Up to 3 tones can be externally triggered for the escalation of signals
  • Includes standardised tones (including those used in fire alarms)

Go to products

werma-design-multitone-sounders

Vocal alarm - maximum flexibility thanks to customised output and specific instructions

The particularly loud vocal alarm offers the option of playing application-specific audio files and thus reproducing clear and targeted instructions, up to 15 files can be played.. Reliable alerting over long distances or in loud surroundings. Targeted response through quick and easy USB data transfer.

  • Easy to adjust to local conditions
  • Excellent audio and sound quality for optimum clarity of signalling
  • Completely flexible; select the audio file yourself
  • Sound output can be externally triggered up to 110 dB

Go to products

werma-vocal-alarm

Heavy-duty multi tone sounders - for extremely loud areas

Suitable for public areas, harsh industrial environments and outdoor areas under extreme conditions. High flexibility thanks to the choice of up to 42 tones. Up to 3 tones can be remote-controlled for signalling escalation. Wide-voltage variants enable a wide range of applications with one device. Versions with special approval are available for marine applications.

  • Ideal in extremely noisy environments and over long distances
  • High protection rating up to IP67
  • Multi-voltage versions allow multiple applications with a single device
  • Includes standardised tones

Go to products

werma-heavy-duty-multi-tone-sounders

Alarm bell - robust for break signalling or start-up warning

Sturdy housing prevents damage in public areas or in harsh industrial environments. Universal application possibilities. 

  • A signalling technology classic
  • As a bell or alarm 
  • High IP66 protection rating for outdoor use

Go to products

werma-alarm-bell

Surface-mounted sirens and buzzers - for mounting on objects

Signalling of failures or status messages on machines, systems and objects. The basic mounting options available are base, bracket and tube mounting.

  • Ideal for signalling over long distances 
  • Tamper-proof when mounted 
  • Universal application in noisy environments

Go to products

werma-surface-mounted-sirens-and-buzzers