Enhance fire safety in demanding environments – choose LAPP halogen-free cables

LAPP-OLFLEX-127HSLH

Do you need a high‑quality halogen‑free cable with excellent fire properties, flexibility, easy installation, and an affordable price? ÖLFLEX® 127 HSLH with CPR fire class Cca‑s1a‑d2‑a1 is the perfect choice!

ÖLFLEX® 127 HSLH is an unshielded, multipurpose cable used in buildings and industrial facilities. It ensures maximum safety for both people and valuable equipment. The halogen‑free material with high fire resistance reduces smoke and toxic gas emissions as well as the risk of fire propagation in the event of a fire.

ÖLFLEX® 127 HSLH is an optimal choice for public and commercial buildings. Thanks to its fire classification, it is particularly suitable for installation along escape routes. The cable’s flexible class 5 conductors make it easy to handle and install.

Benefits

  • Easy to install thanks to its flexible design
  • Halogen‑free with high fire resistance
  • CPR class Cca‑s1a‑d2‑a1
  • Classified fire performance according to EU Regulation 305/2011 (CPR)
  • High electrical performance tested with a 4 kV test voltage

Applications

  • Buildings where there is a risk to human life in the event of fire
  • Public buildings such as hospitals, airports, and railway stations
  • Construction industry
  • Industrial machinery and equipment
  • Heating and air‑conditioning systems
  • Suitable for fixed installations and occasional movement
  • For dry and damp rooms
  • For control cable and automation use
  • For medium mechanical stress
  • Not oil‑resistant. For oily environments, we recommend ÖLFLEX® CLASSIC 110 H or cables with a PUR outer sheath.
Let’s start a partnership – contact us!
Fields marked with an asterisk (*) are mandatory.
Please note that we do not accept orders through this form. For orders and order-related enquiries, please contact your usual LAPP representative or our customer service team.