SIKO sensor solutions for mobile machinery automation

SIKO-mobile-machines-1

Advanced automation and a wide range of digital systems have become an essential part of the equipment used in work machines and commercial vehicles today. They improve efficiency, increase safety, enhance working conditions, and provide the foundation for intelligent functionality.

SIKO specializes in high‑quality sensor technologies used worldwide in industry and mechanical engineering. The company is an expert in sensor solutions for mobile machinery—such as construction equipment, agricultural machines, and municipal service vehicles—for detecting position, speed, and tilt.

PURE.MOBILE

In accordance with SIKO’s internal PURE.MOBILE classification, the sensor solutions developed under this label are characterized by their durability, precision, and safety, as they focus exclusively on the requirements of mobile machinery.

This technological environment is designed and developed 100 percent for position and angle measurement in commercial vehicles and work machines. PURE.MOBILE does not refer to a specific product line; instead, it describes a set of quality characteristics included in any sensor marked with PURE.MOBILE technology.

Each PURE.MOBILE sensor therefore meets the EMC requirements for work machines and agricultural and forestry machinery, as well as the E1 requirements (UN ECE R10) for road vehicles. The sensing technology of the sensor is based on contactless magnetic measurement. In addition, every sensor equipped with PURE.MOBILE technology is available in a Safety version for applications that require Performance Level d (PLd).

SIKO-mobile-machines-2
SIKO-mobile-machines-3

Position Detection in Hydraulic Cylinders

SGH technology transforms hydraulic and telescopic cylinders, as well as pressure accumulators used in vehicles, into “intelligent cylinders.” The cable-based sensor measures the stroke length and speed of the cylinder directly inside the hydraulic cylinder. There is no need to drill the piston rod, which reduces installation costs. The SGH series has been developed in close collaboration with cylinder manufacturers in accordance with the requirements of mobile hydraulics, and it impresses with its robust design, efficiency, flexibility, long service life, and durability.

Forestry and Agricultural Machinery

Forestry machines are exposed to extreme conditions in daily operation. A wide temperature range, shocks and vibrations, and significant dust load place high demands on the machine and its components. SIKO sensors are characterized by exceptionally high protection ratings and reliability. In this way, they help minimize downtime and increase productivity in forestry work.

Construction Machinery

Whether it is a wheel loader, excavator, or truck‑mounted concrete pump, construction machinery must deliver maximum performance continuously, with high precision and efficiency. Meeting these requirements calls for durable sensors that help optimize and automate work processes. In this task, the construction equipment industry can rely on SIKO sensors and their decades of application expertise.

Cranes and Lifting Technology

Crane and lifting technology is always about ensuring that heavy loads are safely controlled during movement. This applies to vehicle-mounted cranes, aerial work platforms, and telehandlers, for example. To guarantee the protection of people and the surrounding environment and to ensure that loads are moved safely at all times, intelligent sensors are required—sensors that reliably detect critical information and transmit it to the control system.