CEE plugs, sockets, and receptacle combinations

Main image

MENNEKES industrial plugs and sockets

MENNEKES offers a wide range of sockets, plugs, couplings and power distributors for various applications. In addition to CEE industrial plugs and sockets, the extended portfolio also includes SCHUKO® sockets, data sockets, accessories and spare parts.

Short summary about products in general

Receptables

MENNEKES reliable wall mounted and panel mounted CEE receptacle for a wide range of requirements, e.g. in commerce, industry, camping, fire departments and disaster control. Quickly installed thanks to our proven connection technologies in 16 A, 32 A, 63 A and 125 A.

Go to products

mennekes-receptacles

Plugs

The proven MENNEKES CEE plugs for a wide range of sectors and applications such as trade, industry, camping, fire department and disaster control. In suitable designs and equipment such as in 16 A, 32 A, 63 A, 125 A as well as in protection class IP44, IP54, IP67.

Go to products

mennekes-plugs

Connectors

MENNEKES PowerTOP, AM-TOP, ProTOP and other robust CEE connectors in 16 to 125 A. Specific models feature innovative connection technologies SafeCONTACT and ErgoCONTACT for an easy installation.

Go to products

mennekes-connectors

Receptacle combinations

The proven MENNEKES power distributions for a wide range of sectors and applications such as trade, industry, camping, fire departments and disaster control. In suitable designs and equipment in enclosures made of, among other things, plastic with high chemical resistance, solid rubber or metal with energy meter or data sockets with RCD switch or without.

Go to products

mennekes-combination-units

Plugs and sockets according to international standards

MENNEKES plugs and sockets for international standards in suitable designs and equipment such as protection IP20, IP44, IP66, IP68.

Go to products

mennekes-plugs-sockets-int-standards

Data / network technology

MENNEKES receptacles and power distributors for data and network technology are used in a wide range of sectors such as commerce, industry and infrastructure.

Go to products

mennekes-data-network-technology

Extended versions

MENNEKES plugs, connectors, sockets and power distributors for special requirements including high and low voltage, special time voltage, direct current.

Go to products

mennekes-extended-versions

Accessories

MENNEKES accessories for receptacle combinations and receptacles can be used to expand and supplement our products for a wide range of applications and individual requirements.

Go to products

mennekes-accessories

Downloads

Browse through and download MENNEKES online product catalogues and brochures. 

Go to downloads

L3-download-lapp-orange

    Don't forget these essential products: