Machine safety products

Main image

When man and machine come together, the highest safety precautions and standards are required

Machinery & plant safety

Machines and plants represent a considerable hazard potential for individuals. With HAAKE's safety-related products such as safety edges, safety bumpers, safety mats and key transfer systems, HAAKE safety solutions ensure the necessary safety at the workplace and help to prevent accidents.

Special safety solutions are particularly in demand in certain sectors, such as automotive, chemical, logistics, mechanical engineering, and oil & gas industries, but also in young branches such as robotics. HAAKE develops and manufactures safety edges, safety bumpers, safety mats, switches, door interlocks and valve interlocks.

HAAKE is also an expert in individual planning, according to the security requirements and needs of customers. Their product range offers exactly the right product for every area, where security must be guaranteed.

L3-haake-logo

Safety edges HSC - no more unsafe pinch points, shearing and crushing edges

Safety edges are contact-sensitive detectors that recognise whenever a person or part of a person's body comes into contact with the detector. Should a safety edge register a contact or an obstacle, the automatic drive of the machine is immediately stopped.

  • Highest safety standards: HAAKE safety edges meet category 3 and performance level d requirements in accordance with DIN ISO EN 13849-1.
  • Optimal switching performance: minimal force required to trigger the switch and short signal feedback paths. Triggering of the contact chain signal independently from the direction of its activation.
  • Customisation: wide range of safety edges to suit your individual safety requirements and application.
  • Cost reduction: no need to acquire a special control unit as the HAAKE contact chain features normally closed contacts allowing the signal to be processed directly. Besides a simple financial advantage, it also eliminates the need for complex connection and wiring work.
  • Conformity: all HAAKE's safety edges are manufactured in accordance with the Harmonised Standards and therefore meet all requirements of The Machinery Directive 2006/42/EC.
  • Plug and play based on customer specifications: safety edges are connected directly to the available emergency stop module of your machine or equipment.

Go to products

L3-haake-machine-safety-products-product

Safety mats HSM - safeguarding hazard areas across the entire floor

  • Highest safety standards: HAAKE's safety mats meet category 3 and performance level d requirements in accordance with DIN ISO EN 13849-1.
  • Extremely robust: ideal for aggressive environments by using only high-quality materials.
  • Individualisation: custom-made dimensions, a wide range of surface coverings depending on the application.
  • Cost reduction: you do not need to purchase a special control unit as the HAAKE contact chain features normally closed contacts allowing the signal to be processed directly. Besides a simple financial advantage, it also eliminates the need for complex connection and wiring work.
  • Conformity: all our safety mats are manufactured in accordance with the Harmonised Standards and therefore meet all requirements of The Machinery Directive 2006/42/EC.
  • Plug and play based on customer specifications: ready-to-mount safety mats, including pre-finished frame profile. Safety mat is connected directly to the available emergency stop module of a machine or a system.

Go to products

L3-haake-machine-safety-products

Safety bumpers HSB - protection for machines with high moment of inertia and long stopping distance

  • Highest safety standards: HAAKE bumpers meet category 3 and performance level d requirements in accordance with DIN ISO EN 13849-1.
  • Optimal switching performance: minimal force required to trigger the switch and short feedback signal paths depending on the application, various contact chains are used to achieve an optimal switching behaviour.
  • Customisation: a wide range of dimensions, shapes and colours are available depending on your specific application.
  • Cost savings: no need to purchase a special control unit as the HAAKE contact chain features normally closed contacts allowing the signal to be processed directly. Besides a simple financial advantage, it also eliminates the need for complex connection and wiring work.
  • Conformity: all our bumpers are manufactured in accordance with the Harmonised Standards and therefore meet all requirements of The Machinery Directive 2006/42/EC.
  • Plug and play based on customer specifications: safety edge is connected directly to the available emergency stop module of your machine or equipment.

Go to products

haake-safety-bumper

Foot protection switch HFS-FS® - safety during the operation of pallet trucks

  • Occupational safety when handling industrial trucks: reducing the risk of accidents when handling pallet trucks.
  • Reduce labour costs: reduction of accident-related absences and labour costs in the company.
  • Increase satisfaction: safe working environment and satisfied operators.
  • Adaptability: the foot protection switch for pallet trucks can be adapted to almost any vehicle contour.
  • Cost savings: smple replacement of defective parts thanks to the HFS-FS® smart spare part concept.

Go to products

haake-foot-protection-switch-hfs-fs

Trapped-Key Interlocking Systems HST - secure control of your machinery and processes

  • Ease of use: employees can quickly and easily learn how to operatethe system regardless of their qualifications. This increases acceptanceand reduces motivation for manipulation.
  • Individually coded keys and locks with a high number of codes: the operating sequence is forcibly predetermined by the individual codedkeys and locks. The risk of accidents due to bypassing or incorrect operation is reduced to an absolute minimum.
  • Individual and difficult-to-copy key design and controlled key issuance by HAAKE Technik: within your facility or application, we prevent the existence of uncontrolled spare keys that would allow by passingof the safety function.
  • Purely mechanical, without wiring: HAAKE's system can be easily and costeffectively installed, and the safety function is permanent, i. e. guaranteed even in the event of a power outage.
  • Maintenance-free
  • Simple retrofitting is possible: already delivered systems can be easily expanded or supplemented afterwards.
  • High mechanical robustness and resistance to harsh environmental conditions: you can confidently use our trapped-key interlocking system in environments where other protective devices quickly fail. Due to its very high robustness and durability, you also save costs for spare parts procurement.

 Go to products

haake-trapped-key-interlocking-systems-hst

Valve locking systems HSV - key to system and process safety

  • Ease to use: employees can learn how to operate the system quickly and easily, regardless of their qualifications. This increases acceptance and reduces the motivation for manipulation.
  • Individually coded keys and locks with a high coding number: the operating sequence is predefined by the individual keys and locks. The risk of accidents due to bypassing or incorrect operation is reduced to an absolute minimum.
  • Individual and difficult-to-copy key design and a controlled key providing by Haake Technik: HAAKE prevents the existence of uncontrolled spare keys within your system or application, which would allow the security function to be bypassed.
  • Ergonomic key that can be inserted from both sides with early detection: the simple and transparent operation ensures a fast and trouble-free work process, thus increasing operator acceptance. In addition, early key recognition prevents potential damage to the lock and consequently reduces repair and maintenance costs.
  • Mechanical, without wiring: HAAKE's system is easy and inexpensive to install and the security function is permanently guaranteed, i.e. even in the event of a power failure.
  • Maintenance-free: low maintenance and servicing costs.
  • Simple retrofitting is possible: systems that have already been supplied can easily be expanded or supplemented.
  • Continuous closing: in case of a leakage, it may be necessary to operate the valve in the locked and closed condition. With the help of HAAKE's valve interlocks with a continuous closing feature, a valve that is locked in the closed condition can be closed further without a key, in order to close a leakage without going through the entire operating sequence.

Go to products

haake-valve-locking-system-hsv

Downloads

Browse through and download HAAKE online product catalogues and flyers. 

Go to downloads

L3-download-lapp-orange