Optimize your product and expand your market reach

LAPP-OLFLEX-HEAT-125-SC-A

Do you want to optimize your product design with conductors suitable for global use? LAPP’s new conductor family provides the solution.

The new ÖLFLEX HEAT 125 SC A conductors meet the requirements of both European and North American markets. They are designed for machine and equipment manufacturers as well as for lighting and heating solutions. The conductors have a wide range of applications and are suitable for both fixed and occasionally moving installations. ÖLFLEX HEAT 125 SC A conductors can be used in dry, humid, and demanding environments. The product family includes more than 50 different size and color options.

Conductor features

  • UL AWM 3271 and 3820 certified
  • Temperature for occasional fixed installations up to +145 °C
  • Temperature for continuous fixed installations -50…+125 °C
  • Temperature for occasionally moving installations -35…+120 °C
  • Halogen-free
  • UV-resistant
  • Flame-tested according to IEC 60332-1-2
  • Oil-resistant according to EN 50290-2-22: TM54
  • Voltage rating UL: 0.6 / 1 kV
  • Conductor class 5, flexible

Typical applications

  • Machine and equipment manufacturing
  • Heating solutions
  • Switchgear
  • Lighting solutions

Read more about our cables here!

 

Let’s start a partnership – contact us!
Fields marked with an asterisk (*) are mandatory.
Please note that we do not accept orders through this form. For orders and order-related enquiries, please contact your usual LAPP representative or our customer service team.