Heat protection products

Main image

Thermal shielding for demanding environments

 

Anamet Europe has developed a full range of sleeves, tapes, wraps and blankets in various qualities to protect against heat or provide insulation. 

L3-anamet-logo

Anamet Europe supplies heat protection that safeguards cables and hoses near hot installations, exhausts and process piping. Our sleeves, tapes, wraps and blankets reduce thermal load, extend service life and increase uptime. Where required, variants are available that withstand molten metal splash, welding sparks and short-term flame exposure.

High-grade base materials are used such as fiberglass or basalt, coatings with iron-oxide-bearing silicone and other elastomers, plus reflective or insulating outer layers. Options include closed sleeves, open sleeves with hook-and-loop closures for retrofit use, as well as tapes, wraps and blankets for localized protection or larger areas.
Go to products

L3-Heat-protection-ANAMET