Enclosure finder

Main image

Are you looking for an enclosure made of plastic or aluminium and which can protect your electronics?

Whether the environmental conditions are easy or harsh, many of BOPLA's electronics enclosures can be protected according to DIN EN 60529, e.g. with protection class IP 20 or IP 40 to IP 54, IP65 or IP69. If you require a higher protection class for your individual application, Bopla can test the feasibility of this upon your request.

In the enclosure selection, you can find enclosures for every need, including safety and data security technology, telecommunications, automotive, and medical industries.

Use the product selection tool to find the right enclosure for you. It’s easy, give it a try! Just select the eclosure based on dimensions, IP rating, material and/or application.

Go to the BOBLA enclosure finder

Back to enclosures