Power and grounding connections

Main image

A flexible power connection is needed in places where a rigid connection cannot be used due to the thermal expansion, vibration, or movement of the busbar

The connection is also suitable for applications where there is no complete certainty about the accuracy of the installation dimensions.

The connection surfaces of COREX power connections, depending on the type, are made of pure copper, tinned, or silver-plated. Standard types of flexible power connections with their dimensions are presented in the product catalog at the end of this page. Additionally, connections are manufactured on order according to the customer's drawings.

Short summary about products in general

Flexible busbars

Flexible busbars

  • Cu ETP UNI 5649-71
  • Insulated flexible bars in thermoplastic compound, lead free, obtained by
  • monolithic extrusion. Specifications: CEI 20-14, CEI 20-35
  • 180…2030 A / 1 kV
  • 25...1440 mm²
  • Insulation: 20 kV/mm, -40...+105°C
  • Insulation colour black
  • Standard delivery length 2 m (options: 3 or 4 m).

Go to products

L3-corex-flexible-bars

Flexible busbars halogen free with silicone insulation RHO

  • Low toxic fumes, opaque and self extinguishing in accordance with FS 304142 specification.
  • 1000VAC…1500 VDC
  • Insulation: 22 kV/mm, -50...+250°C
  • Insulation colour grey
  • Standard delivery length 2 m (options: 3 or 4 m).

Go to products

L3-corex-flexible-bars-HF

Shunts

Press welded shunts

  • Contact areas: PWR press-welded
  • Copper strips: 0,3 mm Cu A1/H14
  • 200...2400 mm²
  • 600...2900 A
  • At request: 0,1 mm thick with cover sheet 0,3 mm
  • It is also possible to deliver contact areas with tinned or silvered design.

Go to products

L3-corex-press-welded-shunts

Flat braided shunts

  • Cu ETP UNI 5649-71
  • 10...150 mm²
  • 85…610 A
  • Copper wire Ø 0.20 mm (option: 0.10 mm)
  • Contact surfaces made of copper (options: tinned or silver coated).

Go to products

L3-corex-flat-baided-shunts

High current flat braided shunts

  • Cu ETP UNI 5649-71
  • 200...2000 mm²
  • 680…2700 A
  • Copper wire Ø 0.20 mm (option: 0.10 mm)
  • Contact surfaces made of copper (options: tinned or silver coated).

Go to products

L3-corex-high-current-braided-shunts

High current flat braided shunts with extended reduced terminals

  • Pressed copper ferrules silver or tin coated
  • Copper wire Ø 0.20 mm (option: 0.10 mm)
  • 800…1900 A

Go to products

L3-corex-flat-braided-shunts-extended-reduced-terminals

High current flat braided shunts for large transformer links

  • Pressed copper connectors (tin or silver coated on request)
  • Single wire 0,20 standard – 0,10 on request
  • Cross-section max. 3000 mm²
  • 2200…4200 A
  • Connector width max. 220 mm

Go to products

L3-corex-high-current-braided-shunts-transformers

Round braided shunts

  • Cu ETP UNI 1977-78:2000
  • 75...1200 mm²
  • 300…2100 A
  • Copper wire Ø 0.20 mm (option: 0.10 mm)
  • Contact surfaces made of copper (options: tinned or silver coated).

Go to products

L3-corex-round-braded-shuts

Air cooled high current cables with and without insulation

  • Cu ETP UNI EN 1977-78:2000
  • 300...600 mm²
  • Pressed copper connectors, tin coated
  • Copper wire Ø 0.10 mm (on request 0.20 mm)

Go to products

L3-corex-air-cooled-high-current-cables

Insulated flat braided shunts HT105

  • Cu ETP UNI 1977-78:2000
  • 160...630 A
  • 1000 VAC- 1500 VDC)
  • 25...240 mm²
  • Bare or tinned copper wire Ø 0.20 mm
  • Insulation HT105 UL94 V0 (max. +105°C).

Go to products

L3-corex-insulated-flat-braded-shunts

Insulated flat braided shunts RHO

  • Cu ETP UNI EN 1977-78:2000
  • 160-630 A
  • 25-250 mm2
  • Pressed copper connectors, tin coated
  • Single wire ,  0,20 standard ( 0,10 on request)
  • Insulation silicone RHO  (max. +105°C).

Go to products

L3-corex-insulated-flat-braded-shunts-RHO

Insulated round braided shunts with reduced terminal RHO

  • Cu ETP UNI EN 1977-78:2000 
  • 250-700 A
  • 50-300 mm2
  • Pressed copper connectors, tin coated
  • Single wire
  • 0,20 standard ( 0,10 on request )

Go to products

L3-corex-insulated-flat-braded-shunts-silicone

Grounding strips

Grounding strips

  • Cu ETP UNI 1977-78:2000
  • 6...75 mm²
  • Bare or tinned copper wire Ø 0.10 or 0.20 mm
  • Mounting lugs made of copper.

Go to products

L3-corex-grounding-strips

Round grounding strips

  • 6...240 mm²
  • Bare or tinned copper wire Ø 0.10 or 0.20 mm
  • Mounting lugs made of copper.

Go to products

L3-corex-round-grounding-strips

Aluminium grounding strips

  • Aluminum 1050 A / EN-AW 1370
  • Elementary wire 0.30mm
  • Terminals in aluminum sheet
  • Use: equipotential connections of photovoltaic panels to avoid electro-corrosion phenomena.

Go to products

L3-corex-aluminium-grounding-strips

Grounding braids, ropes and sleeves by the meter 

  • Cu ETP UNI 5649-1
  • 1...1000 mm²
  • Bare or tinned copper wire Ø 0.05, 0.07, 0.10, 0.15, or 0.20 mm
  • Delivery length 20...100 m.

Go to products

L3-corex-braids-in-size

Accessories

Support insulators

  • Fiberglass reinforced polyester
  • Color red RAL 3002
  • -40...+130°C.

Go to products

L3-corex-spacer-insulators

Download product catalog

Go to products

L3-download-lapp-orange