Parallel corrugated protective conduit systems

Main image

Combination of high flexibility and reliable protection in all environments

Parallel corrugated SILVYN® protective cable systems combine high flexibility and reliable protection in all environments. They are designed for use under conditions that stipulate strict industrial requirements and require compliance with international certifications. We offer parallel corrugated and resealable protective conduits and the matching conduit glands and accessories.

Parallel corrugated protective conduits - different corrugated conduits for a wide range of applications

The parallel corrugated protective conduit systems from the SILVYN® brand have a wide range of applications, for example for indoors and outdoors, as well as for industrial applications. The cable conduits are highly resistant to oil, petrol, acids and other chemicals. The parallel corrugated cable conduits also have VDE, UL and DNV-GL approval.

Go to products

L3-Parallel-corrugated

Resealable protective conduits - for subsequent installation

Our resealable protective conduits can be used wherever cables require protection after installation. We offer separable protective conduits made of polyamide (PA) and polypropylene (PP). The LAPP product portfolio includes halogen-free and UV-resistant resealable protective conduits. You can use our protective conduit with a sinusoidal slit in a longitudinal direction for torsion applications.

Go to products

L3-Parallel-corrugated-Resealable

Conduit glands for parallel corrugated protective conduits - conduit glands for a wide range of applications

SILVYN® conduit glands for parallel corrugated protective conduits are available in metric, NPT and PG sizes. Our product portfolio includes conduit glands with increased mechanical resistance, for railway vehicles, with large dimensions and for versatile applications. We also offer 90° angled glands for fast and optimum assembly.

Go to products

L3-Parallel-corrugated-conduit-glands

Conduit glands for resealable protective conduits - separable conduit glands and lock nuts

Our conduit glands for resealable protective conduits can be used wherever cables need additional protection. We offer conduit glands in metric and PG sizes. LAPP conduit glands for resealable protective conduits are UV- and weather-resistant. You can also find the matching lock nuts here.

Go to products

L3-Parallel-corrugated-resealable-conduit-glands

Accessories for parallel corrugated protective conduits - accessories for a reliable connection

The accessories for parallel corrugated protective conduits are compatible with a wide range of protective conduits. LAPP also offers plugs, caps, mounting brackets and reducers.

Go to products

L3-Parallel-corrugated-accessories