Connectivity solutions for battery energy storage systems (BESS)

L2-battery-energy-storage-systems-BESS-header-lapp-finland

Reliability for the energy transition

Demand for stationary energy storage systems is growing rapidly – whether for grid stabilisation, as an emergency power solution or for the integration of renewable energies. Battery energy storage systems (BESS) are the backbone of a sustainable energy infrastructure. For them to function reliably, connection technology is needed that is durable, safe and scalable.

They enable the efficient use of renewable energies, stabilise power grids and ensure security of supply – both in the private sector and in large industrial plants. For these systems to function reliably, powerful and secure connection solutions are required.

LAPP offers connection solutions for BESS that have been specially developed for use in demanding environments – from container solutions in the field to large-scale industrial plants.

Challenges in BESS cabling

The connection technology in battery energy storage systems must withstand extreme conditions while meeting the highest safety standards.

Typical requirements are:

  • Long-term load & safety: Our industrial energy storage cables are designed for high current carrying capacity over long periods of time – with excellent insulation and flame resistance.
  • Weathering & UV exposure: For outdoor applications, we offer UV-resistant, temperature- and moisture-resistant cable systems.
  • Scalability & modularity: Our connection solutions enable flexible expansion – ideal for modular BESS containers.
  • Cable management & installation: Sophisticated systems for easy cable management and quick commissioning.

With our expertise in BESS, we offer solutions that meet these challenges – from the selection of suitable materials to intelligent system integration.

Your advantages with connectivity solutions from LAPP

Our connection technology for industrial energy storage systems impresses with:

  • Certified safety: Our products meet the requirements of critical infrastructures and international standards.
  • Maximum reliability: Even under extreme conditions, our cables and connectors guarantee a long service life.
  • Customised solutions: In addition to standard products, we also develop customised connection solutions for complex BESS projects.
  • Worldwide availability: With our global presence and technical support, we accompany your projects from planning to implementation.

    EXPLORE OUR SOLUTIONS AND REFERENCES