Tools and accessories

Main image

Wide range of tools and accessories for cable glands

The range of cable gland accessories at LAPP is enormous. With lock nuts, blanking plugs, seals, dust protection elements and much more, a cable gland can be easily customised and quickly become the perfect guide for you and your applications.

Lock nuts - for locking when using through bores

LAPP provides lock nuts made from plastic, metal and stainless steel. The lock nuts are available in metric, PG and NPT sizes.

Go to products

Cable-Glands-Lock-Nuts

Sealing inserts / dust protection elements - for protection against dust, dirt and foreign bodies

The sealing inserts/dust protection elements from LAPP prevent dust, dirt and foreign bodies from getting in until the corresponding cable gland is already fitted with a cable. We also offer multiple sealing inserts, slotted sealing inserts for assembled cables and sealing cones.

Go to products

Cable-Glands-Sealing-Inserts

Blanking plugs - for secure closure

Blanking plugs are used to seal pre-threaded boreholes. They are available in plastic and metal variants.

Go to products

Cable-Glands-Blanking-Plugs

Pressure compensation elements - breathable with membrane technology

The pressure compensation elements from LAPP are made from polyamide or stainless steel and have a special membrane that is air-permeable and waterproof. Pressure compensation elements act as a ventilation system for the housing and thus prevent the formation of condensation. 

Go to products

Cable-Glands-Pressure-Compensation-Elements

Reducers - make it possible to use smaller connection threads

The reducers make it possible to use cable glands with smaller connection threads than the existing threaded holes. They are available in plastic and metal variants.

Go to products

Cable-Glands-Reducers

Enlargers - enable use of bigger connection threads

Enlargers from LAPP are used whenever glands with larger connection threads need to be used in existing threaded boreholes in the housing. We offer enlargers made of polyamide and nickel-plated brass.

Go to products

Cable-Glands-Enlargers

Adapters for cable glands - enables the connection of different thread types

Adapters enable the connection of different thread types. For example, the transition from a metric thread to a PG thread is made possible.

Go to products

Cable-Glands-Adapter

Sealing rings / washers - for reliable sealing

Sealing rings for cable glands provide reliable sealing of housings and protect against oils, acids and chemicals. The sealing rings are available for metric, NPT and PG cable glands.

Go to products

Cable-Glands-Sealing-Rings

Assembly tools - tools for assembling cable glands

The tools from LAPP allow you to safely and easily assemble SKINTOP® and SKINDICHT® cable glands. We also offer universal and metric assembly tools, including tools for drilling and cutting threads, torque wrenches and adjustable wrenches.

Go to products

Cable-Glands-Assembly-Tools

Earthing material - for SKINDICHT® cable glands

Earthing sleeves from LAPP are used to protect against interfering signals. The earthing sleeves are made of brass and are designed for the SKINDICHT® SHVE and SKINDICHT® SRE cable glands.

Go to products

Cable-Glands-Earthing-Sleeves

Cable ducts - for control cabinet construction

LAPP bushings are available as multiple and single cable ducts. They act as a protection against sharp and edged housing walls. The bushings are available with and without strain relief.

Go to products

Cable-Glands-Cable-Ducts

Collars for cable glands - hexagonal collar with rotating torsion element

The collars from LAPP can be rotated 360° and are made from nickel-plated brass. They are suitable for use with metric SILVYN® conduit glands. The collars are suitable for precise positioning of angled connection elements.

Go to products

Cable-Glands-Collars

Add-Ons - upgrades a normal cable gland into an EMC cable gland

LAPP offers ADD-ONs for EMC protection. The SKINTOP® BRUSH ADD-ON is an uncomplicated EMC lock nut with cutting edges and a large-scale shield contact. It is an innovative EMC add-on for SKINTOP® ST(R)-M plastic cable glands.

Go to products

Cable-Glands-Add-Ons

Compression screws - for a reliable connection

Nickel-plated brass compression screws from LAPP are designed in accordance with EN 62444.

Go to products

Cable-Glands-Compression-Screws

    Don't forget these essential products: