HITRONIC®

Main image

Optical data communication systems

Unbeatably fast and secure

With the HITRONIC® fibre optic cables, the transmission of large amounts of data is a walk in the park: copper-free, interference-free, interception-proof and virtually at the speed of light. The data transmission is not even impaired by electromagnetic radiation. The data is transmitted as light signals. The HITRONIC® range provides the ideal solution for indoor or outdoor use, for office and industrial application with their special conditions, and even for the very flexible and mobile use in cable chains.

Properties

  • High data transmission capacities/bandwidth
  • Safe transmission medium (secure against interference and interception)
  • Suitable for large operating ranges
  • No typical electrical transmission problems such as EMC, crosstalk, potential carryover
  • Can be installed in areas at risk of explosion

Application areas

  • Telecommunications and network technology
  • Industry and automation
  • Mechanical and plant engineering
  • Data transmission under harsh conditions (mining and tunnel construction, oil and gas platforms, wind power plants)