Remote control receivers

Main image

Quality wireless radio remote control systems

The functions of the Hetronic radio control transmitter are transmitted to the machine control via a receiver. Different high-frequency technologies and machine functions require their own receiver types.

Short summary about products in general

Digital

Hetronic Digital receivers are compact, highly configurable and built to withstand harsh environments. They can operate a broad range of industrial equipment and machinery that requires digital multi-function operations safely and efficiently. Hetronic Digital receivers are either available in pre-configured “off-the-shelf” variants of up to thirty (30) relay digital outputs or customized to meet the customer’s specific application needs. Hetronic Digital receivers are easily programmable through our H-Link software, include onboard LED diagnostics and can operate in various supplies and frequencies.
Go to products

hetronic-digital

Multiple Frequency Sharing H-Link - MFSHL

MFSHL receivers provides advanced capabilities that sets Hetronic apart from the competition. MFSHL technology enables up to 20 transmitter and receiver systems to be operated in close proximity while sharing the same frequency. Industrial equipment operators using this technology can now be free of concerns about frequency management with multiple controllers in operation at the same time without sacrificing safety and reliability. The MFSHL receiver range offers both DC and AC powered alternatives.
Go to products

hetronic-MFSHL

Proportional

Offering a solution for virtually any industrial equipment process control, the fully configurable and highly reliable Hetronic Proportional receivers are designed to operate with the highest levels of safety, dependability and efficiency. Hetronic Proportional receivers accommodate various control interfaces such as, Voltage Control/PWM proportional analog outputs (or combination of both), digital/analog inputs and outputs, CAN Bus, RS232 control cable and much more. Hetronic Proportional receivers are easily programmable through our H-Link software, include onboard LED diagnostics and can operate in various supplies and frequencies. Available either in pre-configured “off-the-shelf” or customized receiver solution to meet the customer’s specific requirements.
Go to products

hetronic-receivers-proportional

Field Bus Communication

When field bus communication is a vital requirement in industrial equipment, Hetronic offers a variety of receivers which suit most commonly used communication protocols in the industry. Whether its CANopen, CANOpen Safety, SAE J1939, Parker IQAN, Generic CAN, ProfiNet, Profibus RS485/232, Modbus, DeviceNet, EtherNET IP or EtherCAT, Hetronic has the matching receiver.

Hetronic Field Bus Communication receivers are fully programmable and easily configured through software, include onboard LED diagnostics and can operate in various supplies and frequencies. Available either in pre-configured “off-the-shelf” or customized receiver solution to meet the customer’s specific requirements.
Go to products

hetronic-field-bus-communication

Safety radio remote controls for hazardous areas

Hetronic Radio Remote Controls are the safety solution for hazardous area operation. For over 35 years we have provided the safest, most reliable and rugged controls to meet operator requirements.

  • Built for safest operation, Zone 1 and Zone 2, Dust and Gas environments
  • Designed and built to latest and highest safety standards
  • Field proven reliability
  • Certified to meet majority of Customer Category Requirements

Hetronic hazardous area Radio Remote Control systems are designed to customer requirements for applications ranging from Cranes, Mining, Oil & Gas Exploration, Construction, Utility, water cannons, winches and a wide range of others.
Go to products

hetronic-receivers-ex-rated