Remote control transmitters

Main image

Quality wireless radio remote control systems

A leader in design and manufacture of Transmitter / Receiver Wireless Radio Remote Control systems, Hetronic has delivered over 500,000 safe, reliable systems to customers around the world. For over 35 years our customers have come to know and expect the highest level of quality, reliability and performance from Hetronic transmitters.

Short summary about products in general

Handheld - one hand button style

Hetronic offers a complete line of one hand push button style transmitters that will control a wide variety of industrial equipment and machinery. From simple to more complex operations, the ERGO Series and MINI Series provide customers with economical and highly reliable process control solutions. Each Handheld transmitter is designed and built inside an IP65 rated housing that provides rugged protection in virtually any operating condition, whether it’s for outdoor or indoor use.

ERGO Series transmitters are world-class wireless handheld push button remotes. Most variants incorporate an integrated display and user programming. MINI Series transmitters are small but powerful, designed for markets that require a limited number of digital functions. TG transmitters are designed in the familiar pendant-control look and feel, are lightweight with dual-speed push buttons and fit perfectly in steel mills and construction sites.
Go to products

hetronic-handheld

Multiple-Frequency Sharing H-Link - MFSHL

Hetronic offers a selection of exclusive MFSHL technology short-range transmitters. These include the POCKET MFSHL series, ERGO MFSHL series and the HH MFSHL series. Hetronic exclusive MFSHL technology has been developed for automatic frequency management and user configuration of control settings.

The MFS technology enables up to 20 transmitters to be operated in close proximity while sharing the same frequency, thus greatly improving flexibility, efficiency and productivity. The MFSHL range of products were specifically engineered and designed to control a limited number of digital functions without sacrificing safety and reliability.
Go to products

hetronic-MFSHL

Belly Box

Hetronic NOVA and GL series belly box wireless radio remote transmitters are ergonomically designed to provide a high level of functional safety for operators of industrial hydraulic, electric and pneumatically controlled equipment in rugged environments. NOVA and GL series belly box transmitters are carried by the operator either attached to their waist with an adjustable belly belt or held in two hands, promoting operator safety and without operator fatigue whilst improving efficiency and productivity.

NOVA and GL series Hetronic belly box transmitters operate equipment ranging from simple to complex and offer a wide range of multi-function controls. They are either available as standard pre-engineered “off-the-shelf” for common applications or can be custom tailored and configured to a specific control depending on your requirements including Intrinsically Safe Ex (Explosion Proof) hazardous applications.

Alternatively, the GR and EURO Hetronic transmitters are specifically designed for rugged environment applications where complex, multi-function control is required to safely complete the job. Both GR and EURO transmitters offer a large control panel and allow plenty of space for a variety of easy to use controls, while the lightweight design and ergonomic shoulder harness permits a smooth and safe operation of the machine reducing operator fatigue. 
Go to products

hetronic-belly-box

Safety radio remote controls for hazardous areas

Hetronic Radio Remote Controls are the safety solution for hazardous area operation. For over 35 years we have provided the safest, most reliable and rugged controls to meet operator requirements.

  • Built for safest operation, Zone 1 and Zone 2, Dust and Gas environments
  • Designed and built to latest and highest safety standards
  • Field proven reliability
  • Certified to meet majority of Customer Category Requirements

Hetronic hazardous area Radio Remote Control systems are designed to customer requirements for applications ranging from Cranes, Mining, Oil & Gas Exploration, Construction, Utility, water cannons, winches and a wide range of others.
Go to products

hetronic-ex-transmitters
Let’s start a partnership – contact us!
Fields marked with an asterisk (*) are mandatory.
Please note that we do not accept orders through this form. For orders and order-related enquiries, please contact your usual LAPP representative or our customer service team.