Single entries

Main image

For a secure fit in no time at all!

With SKINTOP® single entries, your cables can be attached in no time at all: simply insert the cable and twist. The cable is centred, hermetically sealed and has optimum strain relief. We offer you single entries made from plastic, brass and stainless steel.

Plastic cable glands - The solid alternative to metal

With our SKINTOP® plastic cable glands, your cable is attached, centred, hermetically sealed and has optimum strain relief. The cable glands are available with metric, PG and NPT connection threads. Alternatively, threadless SKINTOP® CLICK cable glands are also available. In addition to the classic areas of application in control cabinets and production plants, the following range also includes cable glands for special applications such as photovoltaics, explosive atmospheres or halogen-free applications.
Go to products

LAPP-cable-glands-single-entries-plastic

Brass cable glands - for mechanically demanding or EMC applications

With SKINTOP® brass cable glands from LAPP, your cable is attached, centred, hermetically sealed and has optimum strain relief. Especially in environments where the product is subject to high chemical and mechanical stress. With us you will find halogen-free, extra strain relieving, cold-resistant cable glands as well as cable glands with EMC protection, for ATEX areas and with permanent bending protection. 
Go to products

LAPP-cable-glands-single-entries-brass

Stainless steel cable glands - for maximum resistance and cleanability

Our SKINTOP® stainless steel cable glands are designed for use under tough conditions and therefore have a high chemical and mechanical resistance. They are available in metric, PG and NPT connection threads. With stainless steel as the material for cable glands, you benefit in many industrial applications, such as in the food industry, in clean rooms and in offshore areas.
Go to products

LAPP-cable-glands-single-entries-stainless-steel

Lead-free cable glands

As early as 2020, LAPP became the world’s first manufacturer to introduce lead-free brass cable glands. The lead-free cable glands fully match the performance and characteristics of conventional brass cable glands. The only difference is that they contain less than <0.1% Pb instead of the current 2–4%.

LAPP’s lead-free cable glands and their accessories can be identified by the “LF” (lead-free) marking. This means you can obtain familiar and popular products such as SKINTOP® MS‑M and MS‑SC‑M cable glands, as well as the SKINDICHT® SM‑M locknut, with the same performance characteristics also in lead-free versions. New additions to the range now also include lead-free versions of SKINDICHT® BL‑M blanking plugs, SKINDICHT® MR‑M reducers, SKINDICHT® ME‑M enlargers, SKINDICHT® MA‑PG/M adapters, and SKINDICHT® SM‑PE M EMC locknuts.

Go to products

The changes to the exemptions of the EU RoHS Directive published by the European Commission in November 2025 tighten restrictions on the use of lead. If no further extension is granted, products containing lead may not be placed on the EU market after 30 June 2027.

Read more

Lead-free

    Don't forget these essential products: