Filter fans and roof exhaust units

Main image

Thermal management of electrical panels

The FANDIS flter fans and roof exhaust units are the technical resources offered by Fandis for thermal management and temperature control inside electrical panels. They are the ideal solutions to keep the temperature inside panels at the right level of operation.

Short summary about products in general

"FF" series - air filtration for cooling electrical panels

The FANDIS FF series is equipped with a clip mounting system, quick connection terminals (cage clamp). An ideal solution for indoor and outdoor applications, shielded from electromagnetic radiation. The FF series of filters and filter fans comprises solutions for the installation of devices for cooling and thermal management of the electrical panel with technologies ranging from protection IP55 up to the version with electromagnetic shielding (EMC).
Go to products

fandis-ff-series-filters-and-filter-fans

"GF" series - very simple assembly, very easy maintenance

The FANDIS GF series is characterised by an installation on very thick metal or plastic panels and an easy filter replacement using a tilting protection grid. The GF series comprises air filtering solutions for the thermal management of electrical panels as well as filter and filter fans. In particular, the GF Series offers technologies such as a patented fixing system and a tilting opening.
Go to products

fandis-gf-series-filters-and-filter-fans

"TP" series roof exhaust units - natural or forced air convection

The FANDIS TP Series roof exhaust units are equipped with plastic structure, an aluminium roof and are available with IP55 rated protection and allow nature or forced air convection. The TP Series roof exhaust units to be installed on the top of enclosures and electrical panels include ideal solutions for installation in confined spaces, where it is impossible or not advisable to proceed with the installation of fan filters.
Go to products

fandis-tp-series-roof-exhaust-units

"T" series roof exhaust units - high-performance metal roof exhaust units

The FANDIS T series roof exhaust unit has an all-steel structure painted with epoxy powder and IP23 rated protection. The ideal solution for extracting hot air from electrical panels with high airflow performance. The T series roof exhaust units, designed for the installation on the roof of electrical panels and enclosures.
Go to products

fandis-t-series-roof-exhaust-units

Hose-proof protection hoods - effective coverage and protection

FANDIS hose-proof protection hoods are stainless steel or powder-coated RAL 7035 rain hood, IP56. They are also available in UL type 4x and with FDA compliant gasket for the Food & Beverage sector and outdoor use. The hose-proof hood is combined with the filter fans, effectively covering the ventilation openings and increasing the enclosure’s protection class to IP56. 
Go to products

fandis-hose-proof-protection-hoods-for-filter-fans

Accessories for fan filters and exhaust units

Adapters to place filters outside the electrical panel, metal covers and replacement filter media. Everything you need to get even more from the FANDIS filters and fan filters.
Go to products

fandis-accessories-for-fan-filters-and-exhaust-units