Cable assemblies

Main image

Ready for use immediately!

Cable assemblies are cables that are factory-fitted with one or two connectors at the open ends. They are ready to connect directly, save time, streamline internal processes and fulfil the highest quality criteria due to LAPP''s expertise. Our portfolio includes various power and control cable assemblies and different data network cable assemblies.

What is a cable assembly or an assembled cable?

A cable assembly is a ready-to-connect cable that has already been fitted with a connector at one or both ends. An assembled cable is ready for use immediately and can be connected directly at the intended location. Process steps, which are sometimes time-consuming, such as stripping the cable, stripping the cores, crimping the conductor and final connector assembly that would otherwise occur on site are completely omitted.

Cable assemblies are not only produced in the factory by a cable manufacturer, but are also thoroughly checked. Standardised production steps ensure that cable assemblies meet the same quality criteria. Unlike cables that can be assembled by ourselves, there are considerably fewer errors during assembly by experienced employees in semi-automated production steps and with high quality requirements.

You can find these cable assemblies from LAPP in the standard range

The laborious assembly process is carried out by the LAPP experts for you before delivery!

What do you still need to do? Unpack, plug in – done!

At last, it’s time for an end to:

  • cutting cables to length,
  • stripping cables,
  • wrapping screening around,
  • stripping cores,
  • terminating the conductor into the connector and
  • assembling the connector.

What are the benefits of cable assemblies?

Are you tired of laborious assembly, not to mention in harsh environments?

The use of cables with connectors fitted on the production side is an attractive solution for many reasons:

Main image
L2-cable-assemblies-header-benefits2

We don't have what you need? How about a customised cable?

Special applications create special requirements and require individual assemblies. 

Select the right power, control or data cable from our comprehensive range of cables to be fitted with the corresponding connectors according to your specifications and requirements. By using factory-assembled cables, you always get tailored solutions for your company-specific requirements.

Under ÖLFLEX® CONNECT or ÖLFLEX® CONNECT DATA, LAPP offers you exclusive customised assemblies.

LAPP can also be your specialist partner for customised assemblies

Your benefits at a glance:

  1. No capital expenditure for your own production facilities.
  2. Lean supplier base leads to lower operating costs.
  3. Low inventory levels thanks to complete assemblies.
  4. Excellent functional reliability.

Save on your resources and benefit from our expertise.

L3-marking-systems-product

    Explore the new products for spring 2026

    Solutions for Cable assemblies

    Let’s start a partnership – contact us!
    Fields marked with an asterisk (*) are mandatory.
    Please note that we do not accept orders through this form. For orders and order-related enquiries, please contact your usual LAPP representative or our customer service team.