Cable glands

Main image

Cable glands allow cables to be inserted into a housing, make it possible to securely seal both, the cables and the housing and, achieve cable strain relief. They protect the interior of the housing from harmful influences such as dust and moisture.

Our product range contains single-entries, multi-entries for multiple cables, as well as accessories and tools for assembling the glands.

What is a cable gland?

A cable gland is a device for inserting one or more cables or wires into the housing of a machine or control cabinet. Our LAPP cable glands fulfil several related functions: they act as strain relief for the cable, seal the bushing with various materials such as fluorinated rubber, nitride rubber, silicone or gel seals, thus protecting against dust and water. DIN EN 62444 forms the normative basis for the design, execution and testing of our cable glands.

Which cable glands are included in the LAPP product portfolio?

At LAPP, we split the cable glands product range into single-entries and multi entries:

Single-entries

The LAPP product portfolio for single-entries and their potential uses are almost countless. As a result, the (normative) requirements associated with each purpose of use must be explored in an application-specific and individual manner.

Plastic, brass or stainless steel – what can it be?

Cable glands for single-entries are made of plastic, brass or stainless steel. Choose exactly the quality that a LAPP cable gland needs to have for your application. Whether for round or flat cables, for straight or angled bushings, for unassembled cables or cables with connectors, You are guaranteed to find what you are looking for. 

Multi-entries

Multi entries from LAPP are available in two fundamentally different designs.

What to do if the plug is already ready?

Select multi entries for assembled cables.

  • The frame of these modular multi-cable glands is screwed to the unit or machine housing. 
  • The modules that clamp individual cables can be exchanged individually. 
  • In service cases, the working time is significantly reduced compared to a conventional multi-entry, which needs to be dismantled as a whole.
L2-LAPP-cable-glands-multi-entry-systems-assembled-cables

What to insert when the cable end is still open?

Select multi-entries for unassembled cables.

  • Tightening in or screwing in? You are free to decide according to your wishes. The multi-entries are available in round and rectangular design.
  • The unique gel seal with special membrane technology means that no pre-piercing of the bushings is necessary.
  • Large clamping ranges allow different cable diameters to be used.
  • Unoccupied bushings remain securely closed and sealed.
L2-LAPP-cable-glands-multi-entry-systems-unassembled-cables

Tools and accessories

The range of cable gland accessories at LAPP is enormous. With lock nuts, blanking plugs, seals, dust protection elements and much more, a cable gland can be easily customised and quickly become the perfect guide for you and your applications. 

Cable glands do not require a lot of tools. But as the saying goes: "Good tool, good work".  If you too want to work less hard, combine work steps and discover smart solutions for your day-to-day work, please browse through the tools and accessories for cable glands. 

Which essential requirements must a cable gland meet?

Sealing according to IP protection classes

Cable glands protect the housing against external influences. Soiling such as dust or moisture or even water must not penetrate through the hole in the housing. The degree to which protection is guaranteed depends on the specified IP protection class ("Ingress Protection"). According to DIN EN 60529; VDE 0470-1:2014-09, the protection class consists of the first and second code numbers in the technical table T22.

L2-cable-glands-sealing-IP-protection-class

For example, a cable gland is tested for protection class IP 68:

  • The cable gland is mounted on a test plate with the corresponding tightening torque from the operating instructions.
  • A test mandrel is used instead of the cable.
  • The structure is placed in a pressure chamber filled with water and exposed to a pressure of, for example, 5 bar for a period of 30 minutes.

During this time, there must be no leakage from the cable gland.

The American equivalent to DIN EN 60529, i.e. the standard for IP protection classes, is the UL50E together with NEMA 250. The European and American standards do not match exactly, but are perfectly comparable. The UL50E specifies requirements for the housings of electrical devices, while the NEMA 250 specifies the type classes. It divides the use of the housing into outdoor (type 3, 3R, 3S, 4, 4X, 6 and 6P) and indoor applications (type 1, 2, 5, 12K and 13).

L2-cable-glands-IP-protection-test-water

Strain relief

Cable glands protect the cable by providing optimum strain relief. The strain relief of a cable gland is a property that prevents the cable from being pulled out. The cable is centred and fixed, or almost clamped in without damaging the cable. This protection is essential for moving applications. In Europe, the strain relief requirements are described in DIN EN 62444, while in the USA, the requirements are defined in UL514 B.

Depending on the selected insert:

Temperature resistance

  • The temperature essentially determines the current properties of a material. Make sure that the specified temperature ranges are adhered to when using our products. Don't get caught off guard!
  • For extreme sub-zero temperatures of down to -70°C, you can rely on cold-resistant LAPP cable glands such as the SKINTOP® COLD.
  • For extreme plus temperatures of up to +200°C, we recommend the SKINDICHT® SHV-M FKM.

Bending protection

If a cable or wire is used in moving machine parts, the minimum bending radius of the product must be observed. The SKINTOP® BS-M, whose shape prevents the cable from kinking on the cable gland, for example, helps with this.

Chemical resistance

Depending on the application area, a cable gland comes into contact with substances that can attack the gland material. 

Which resistance are you thinking about?

1. Salt
The salt spray test according to DIN EN ISO 9227 tests the corrosion behaviour of a product. After a defined period, the material is checked and evaluated. Nickel-plated brass cable glands that have passed the salt spray test are resistant to sea water. Cable glands made of V4A stainless steel are also seawater resistant and do not corrode. 

2. Oil
- The European standards DIN EN 50363-4-1 VDE 0207-363-4-1 stipulate oil resistance tests.
- CR-NBR seals installed in our top sellers SKINTOP® ST-M and SKINTOP® MS-M, for example, are not only very good UV and ozone resistance, but also increased oil resistance.

3. Acids and alkalis
LAPP also offers suitable cable glands for contact with acids and alkalis. Often, stainless steel variants with FKM seals are the ideal solution here.

Flame retardance

  • Cable glands with flame-retardant properties are absolutely relevant to safety in areas with high potential hazard in the event of a fire. Cable glands with halogen-free and highly flame-retardant components are therefore suitable for areas at risk of fire. They reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
  • In rail vehicles in particular, the fire behaviour of all installed components is strictly tested. EN 45545-2 contains the technical requirements for these components.
  • The UL 94, a testing method for the flammability of plastics, divides the plastics into flammability classes and is often requested when plastic cable glands are used.

Suitable for the food sector

Smooth surfaces and contours without corners or edges prevent residues such as liquids and micro-organisms from accumulating on a cable gland and there is a risk of contamination for food in the processing facility. As all food processing plants are regularly cleaned with hot water or water steam or by foaming and aggressive disinfectants are used, standard suitability for the food industry is only achieved using stainless-steel cable glands. 

  • Please ensure certification in accordance with the EHEDG (European Hygienic Engineering and Design Group) standard if the cable gland is to be used in hygiene-critical areas. 
  • The National Sanitation Foundation (NSF) specifies the NSF/ANSI 169 - 2016 standard for materials intended for use in the food industry in the USA. 
  • ECOLAB Inc. is a manufacturer of cleaning agents and disinfectants for the gastronomy, food industry and agriculture. The ECOLAB® certification is recognised worldwide. ECOLAB® certified cable glands are resistant to ECOLAB® disinfectant and cleaning agents.

Suitable for ATEX applications

In chemical factories or filling stations, explosive gases can form, for example during the generation and filling of fuels. However, precautions must also be taken in the production of sugar and flour to prevent dust explosions. In order to be able to rule out any ignition source, all construction materials used in this particular environment must have their properties comply with the standards that have been set up to prevent accidents.

ATEX stands for "ATmosphères EXplosibles". The LAPP cable entries with the addition "ATEX" meet the explosion protection requirements in accordance with DIN EN IEC 60079-0 and DIN EN IEC 60079-7 and are therefore suitable for use in Ex zones (ignition protection type "enhanced safety" ("e")). 

 


    Explore the new products for spring 2026

    Don't forget these essential products: