Flexible coduits and fittings

Main image

High-quality protection and flexibility

Anamet Europe manufactures the Anaconda cable protection system. Anaconda flexible conduits and fittings are recognised worldwide for consistent quality and long service life. The range combines excellent mechanical protection with exceptional flexibility to meet demanding specifications, speed up installation and reduce maintenance in industrial environments.

Short summary about products in general

Which is the right build for you application?

  • Anaconda Multiflex metal conduit without cover for maximum bendability where a high IP rating is not required. 
  • Anaconda Multitite metal conduit with a thin convoluted cover for added resistance to liquids, dusts and abrasion. 
  • Anaconda Multiflex, Multitite and Sealtite metal conduit with a thick, smooth cover for robust mechanical protection and easy cleaning.
  • Anamet also supplies non-metallic conduits with matching fittings for lighter-duty tasks and corrugated nylon conduits where low weight and dynamic movement matter.

Go to products

L3-anamet-conduits-2

Stainless steel corrugated hoses

Anaconda stainless steel corrugated hoses are well-suited for the transport of liquids or gases under extreme circumstances. Anamet offers a wide range of stainless steel corrugated hoses to meet the unique requirements of each specific application in terms of pressure, temperature, corrosion, movement, medium, vibration, length and type of connections.

Anaconda corrugated hoses can be made of various materials such as galvanised steel, stainless steel AISI 304 or stainless steel AISI 316L for their corrosion resistance. Also available are the extremely corrosion-resistant corrugated hoses made from Monel, used for transporting chlorine and suitable for high pressure and temperatures up to 540°.

Go to products

Short summary about products in general

Conduit fittings

Conduit fittings create a tight, safe interface between the cable protection system and devices such as sensors, drives, enclosures and junction boxes. Reliable electrical and data performance starts with a mechanically secure, sealed connection that protects against pull-out, vibration and contamination.

You can choose from stainless steel (AISI 316), nickel-plated brass and high-grade polyamide to match your environment. Options include straight, 45° and 90° bodies, swivel and fixed types, integrated strain relief, gaskets for high ingress protection and EMC shielding versions.

The compact fittings are engineered for metal conduit with thick smooth cover (e.g., Sealtite types), metal conduit with a thin convoluted cover (e.g., Multitite), non-metallic conduits, and corrugated nylon conduits—supporting fast installation and serviceability with minimal tools.

Go to products

L3-anamet-fittings