Cable chain configurator

Main image

Online tool for individual cable chain assemblies

You don't buy cable chains off the shelf

Nowadays, there are countless applications in which moving machine parts need to be continuously supplied with energy, data or media such as air, water or oil. Elements known as cable chain systems are installed in a wide range of machines, and used in product manufacturing as well as outside of purely industrial environments, such as for hall gates. Our ÖLFLEX® CONNECT cable chain configurator guides you through your cable chain planning step by step. You decide whether the cable chain should be delivered fully equipped with cables, with separate loose cables or without cables at all.

Configuration options

Products for the cable chain

  • LAPP cables (power and control cables or data cables)  
  • Select media hoses where applicable 

Type of application

  • Horizontal, vertical or sliding application (with guide channel)  
  • Fixed point placement  
  • Travel distance 
  • Distance to the fixed point 
  • Minimum bending radius (depending on the selected cables) 

Cable chain

  • Choose material for the chain: plastic or steel (alternatively, frame rods and covers made of aluminium are also available for some models) 
  • Select the SILVYN® CHAIN model 

Note

Note: It is not necessary to select exclusively LAPP cables for the configuration of a cable chain. However, if no cables need to be added, it is advantageous if you can specify the expected cable load in order to configure a cable chain suitable for your application. 

Your benefits

L3-Your-benefits-kuvituskuva

Background knowledge

Why should the cables be selected first before configuring a cable chain?

Cable chain serves for protection and guiding of flexible cables and hoses installed in a cable chain. For this reason, chains must always be designed in accordance with cable/hose features and not the other way round. The more precisely the cables/hoses to be used can be defined, the better. 

Which bending radius should be chosen for the cable chain?

In order to define the bending radius of a cable chain, you must identify which of the cables or hoses to be installed is the least flexible.  The bending radius of the chain must be at least as large as the highest bending radius of the cables or hoses.

Which cables are suitable for cable chains?

Cables suitable for cable chains are those that can withstand the strong bending and continuous movements of a cable chain application. The structure and material properties of a cable have an impact on the mobility and bending degree of the cable. Ultimately, this defines whether the cable is suitable for this type of application or not. 

Let’s start a partnership – contact us!
Fields marked with an asterisk (*) are mandatory.
Please note that we do not accept orders through this form. For orders and order-related enquiries, please contact your usual LAPP representative or our customer service team.