Ambient control of electrical panels

Main image

Mechanical and electronic temperature and humidity regulation

FANDIS mechanical temperature and humidity regulators help maintain optimum operating levels in the panel by interfacing with cooling and heating units. FANDIS thermostats and hygrostats allow non-stop electrical panel operation. They prevent excessive temperature drops or overheating of components and prevent relative humidity (RH) from exceeding specific tolerance levels. They can send a warning in case of anomalies, if connected to alarm signals.

Short summary about products in general

Thermostats - temperature control

The FANDIS thermostats are designed to guarantee the control of temperature levels inside the electrical panels. Furthermore, if properly configured, they can also interact with other components of the panel, to provide warnings in critical situations or to activate countermeasures and automatic regulation systems.
Go to products

fandis-thermostats

Twin thermostat - temperature control and regulation

Similar to thermostats, the FANDIS twin thermostats integrate two devices that can be activated independently. This makes it possible to control signalling, heating and cooling equipment simultaneously. To have even more control over the temperature inside the electrical panel.
Go to products

fandis-twin-thermostat

Hygrostats - humidity measurement and control

The components of our hygrostats are used to maintain the relative humidity (RH) level above the dew point. This prevents condensation from forming on the electrical components, which can lead to malfunctions and short-circuits. The FANDIS hygrostats can, if necessary, be configured to activate anti-condensation heaters, to preserve optimal operating conditions inside the panel. 
Go to products

fandis-hygrostat

Sensis - Industrial Internet of Things in electrical panels

The devices in the FANDIS electronic controller series are a new way to monitor electrical panels in a network. Companies can step into the era of IIoT (Industrial Internet of Things) with these devices for monitoring and controlling the climate conditions inside electrical panels.
Go to products

fandis-sensis-electronic-controller