Signal beacons and traffic lights

Main image

Clear signalling of risks and hazards

WERMA signal lights and traffic lights help you to clearly identify risks and impending threats. Installation beacons for mounting in holes and base-mounting beacons for direct attachment to objects provide clear and effective signalling to make your processes safe.

Short summary about products in general

EvoSIGNAL - a universal modular system with a consistent concept in three sizes

A clearly organised modular system that optimally serves almost all areas of application. Fewer article numbers with full range coverage and compatibility at the same time.

  • Twin function: TwinLIGHT and TwinFLASH merge two lighting functions in one element that can then be remotely operated and even configured to suit different escalation levels
  • Mini and Midi are also available as TriCOLOUR variants
  • Maxi TwinFLASH are a genuine alternative to xenon flashing beacons or beacons with revolving mirrors with plenty of potential to attract attention 
  • Best-in-class equipment: powerful, extremely durable (IP66), tamper-proof

Go to products

werma-evoSIGNAL-beacons

Installation beacons - signalling of faults and conditions on small machines and appliances

The micro installation beacon is WERMA's smallest signal beacon with optimum visibility from all directions. It is the industry standard for switch cabinets and control panels with an M20 or M22 thread. Signalling of faults and conditions on small machines and appliances, thus ideal for installations in tight spaces. The integrated lights are used to identify activated switches (e.g. emergency stop).

  • The industry standard for control panels 
  • Signalling faults and statuses on small machines and equipment 
  • Available with a permanent light 
  • Powerful xenon flash light for increased visibility

Go to products

werma-installation-beacons

Multicolor installation beacons - malfunction signaling on machine control panels

With the Multicolour MC55 and MC35 LED installation light series, WERMA offers a compact signal device with up to seven colours in one beacon: red, yellow, green, white, blue, violet and turquoise. Alternatively a tricolour version is available, which combines the most common colour combination of red, yellow and green in one signal device. Additional variants with touch function for acknowledgement or customised configuration available.

  • New variants (MC55) with touch function and customised configuration
  • Ideal for small installation spaces (35 mm and 55 mm diameter) 
  • Indication of statuses in the machine housing or on control cabinets 
  • Requires only 45 to 60 mA Available with or without buzzer

Go to products

werma-multicolor-installation-beacons

Rotating beacons - malfunction alarms and signals

High light intensity and robust housing, optionally with wire guard to protect against mechanical damage. The special Fresnel lens generates light beams with a long range even in poor lighting conditions. WERMA also offers another rotating beacon from the EvoSIGNAL series. This variant generates a comparable light pattern by rotating LEDs.

  • High intensity light and robust housing 
  • Low power consumption 
  • Easy to connect, without removing the mechanical assembly 
  • Tamper-proof and shock-resistant up to 20 joules

Go to products

werma-rotating-beacons

Obstruction lights - for tall buildings and airports

Obstacle lights are beacons used to mark obstacles in aviation. They serve as a visual warning for pilots to drive or fly safely around obstacles. These obstacles can be buildings, towers, antennas, masts, bridges or other tall structures that could pose a potential hazard to aircraft.

  • "Low intensity obstacle beacon type A": a red permanent night-time warning beacon for fixed obstructions with a brightness of 10 cd. 
  • "Low intensity obstacle beacon type B": a red permanent night-time warning beacon for fixed obstructions with a brightness of 32 cd.

Go to products

werma-obstruction-lights

Traffic lights - suitable combinations for all applications

WERMA traffic lights are ideal for garages and parking lots, access control in building technology, factory premises, truck loading docks, and for car washes and washing bays. They are vailable as a standalone light or as a combined traffic light with or without an acoustic signal for individual use.

  • Easy installation in just a few steps and with any combination of 4 lights 
  • Drastic reduction in number of variants by combining three light colours in a single product – Ideal where space is restricted 
  • Additional high-output audible signalling of up to 110 dB(A) available in combination with multi-tone sounder/vocal alarm 190 (only 890)

Go to products

werma-traffic-lights

FlexSQUARE traffic lights - a guidance system with flexible variation options

The compact 853 LED blinking light is particularly flexible in its application and combination options. Thanks to its IP67 rating, it is suitable for all indoor and outdoor applications, even in harsh environmental conditions. Available individually as a single luminaire or as a combination with or without acoustics.

  • Powerful high-output, forward-directed light effect 
  • Easy mounting and electrical installation thanks to the elastic, self-sealing, membranes or optional M20 cable gland for mounting on different sides 
  • Where space is restricted: Multi-coloured version available, with up to seven colours 
  • Loud audible signal to complement 853 beacon or as a stand-alone product

Go to products

werma-flexSQUARE-traffic-lights

Monitorable beacons - for safety relevant applications

If LEDs fail in our monitored devices, the luminaire automatically switches to fault mode. Our monitored devices, on the other hand, have built-in lamp monitoring. The luminaires are TÜV-certified and can be included in the safety assessment of your machine/system in accordance with EN 13849-1 and EN 62061.

  • Built-in monitoring electronics with two potential-free outputs; the light thus achieves PL e as per EN 13849-1 and safety category 4 
  • Approval confi rmed by TÜV certificate 
  • Maintenance-free LED technology

Go to products

werma-monitorable-beacons

Heavy duty beacons - for demanding environments and tamper resistance

The heavy-duty lights benefit from a robust and seawater-resistant aluminium housing in combination with an impact-resistant wire protection cage. This makes these products ideal for use in harsh environments, when exposed to seawater or when maximum impact resistance is required.

  • Maintenance-free operation permits use in locations where access is difficult 
  • Optimum protection, against even severe mechanical strain or exposure to seawater 
  • Special screwed cable gland for equalising the pressure in the housing with the environmental pressure 
  • IP66 / 67 for use in harsh conditions

Go to products

werma-heavy-duty-lights

Surface mounted beacons - a wide range of mounting options

Surface-mounted luminaires are installed directly on the desired object. Depending on requirements, they can be mounted on the ground, at an angle or in a tube.

  • A variety of light patterns for different applications 
  • Safe connection and simple installation 
  • Reliable signalling at close range and at a distance 
  • Maintenance-free operation and low maintenance thanks to low power consumption
  • Simple connection possible without removing the mechanical assembly

Go to products

werma-surface-mounted-beacons