Calibration

Factory calibration for EPIC® SENSORS temperature sensors:

Calibration preparation for temperature sensors.
- Factory calibrations are done with two calibration ovens and calibration baths, which perform in a temperature range of -40...+660 °C.
- Factory calibration is recommended to be done in minimum two measuring points.
- More calibration points can be used depending on the calibration temperature range.
- Factory calibration can be done for RTD and TC sensors.
- The minimum length of the sensor to be calibrated is 255 mm, when calibrating above 250 °C.
- Factory calibration above 250 °C can be executed for sensors with an outer diameter of 3 mm, 4 mm, 6 mm, 8 mm or 10 mm.
- The calibration devices are able to work with single sensors or temperature transmitters, or with a combination of a sensor and transmitter connected together.
- In the factory calibration service, customers get a calibration certificate which includes customer data, product data and calibration results with a measuring data table and graph.
- If the factory calibration is not an adequate proof of measuring value deviation, we can - on customers’ behalf - have the sensors (and transmitters) send to an accredited laboratory for a third party laboratory calibration.
FAQ: What is calibration? | Why calibrate?
Video in Finnish