Systems for process optimisation

Main image

Solutions for manufacturing, production logistics and warehousing

In addition to classic signalling devices, WERMA offers networked solutions for process optimisation, which provide an important approach to increasing efficiency, productivity and quality. Our solutions are plug-and-play and easy to retrofit, because WERMA takes signalling technology to the next level.

Short summary about products in general

WeASSIST - capture, visualise and evaluate all process data in real time

WeASSIST is a cross-industry cloud solution for comprehensive monitoring and optimisation of manufacturing processes. It's a a digital twin of your production and logistics - easy to retrofit. It allows you to identify faults, receive analyses and achieve long-term improvements. 

  • Full transparency along the entire value chain
  • Visualisation of the status of machines and manual workstations as a digital twin in the individual dashboard
  • Detection of malfunctions, downtimes and bottlenecks at a glance
  • Thanks to the cloud, all data is available anytime and anywhere

Go to products

werma-weassist

AndonWIRELESS - a freely configurable call-for-action and signalling system

With the AndonWIRELESS call-for-action system, problems can be reported, displayed and rectified quickly and easily. The wireless connection between the buttons and the signal towers makes installation even easier and quicker than before. In addition to mains operation, each push-button (Andon WirelessBOX) is also designed for pure battery operation. This makes your application self-sufficient and suitable for mobile use (e.g. forklift truck or tugger train).

  • Configurable button illumination 
  • Multifunctional acknowledgement function 
  • Transceiver for wireless signal reception 
  • Andon WirelessSET with 5-button box (Andon WirelessBOX) and three-stage signal tower 
  • Andon WirelessSET with 2-button box (Andon WirelessBOX) and two-stage signal tower

Go to products

werma-andonwireless

AndonLIGHT - a manual call-for-action system without networking

The easy-to-retrofit Andon products in conjunction with the WERMA KombiSIGN 71 and KombiSIGN 72 signal towers are the perfect introduction to professional Call for Action systems, ensuring greater safety and efficiency in the workplace.

  • Intuitive and self-explanatory traffic light system 
  • Greater safety and efficiency (no running around, calling, etc.) 
  • Can be expanded into a networked system at any time 
  • Enables up to eight different statuses to be activated

Go to products

werma-andonlight

KombiSIGN reflect - simple "mirroring" of signal towers

Do you have a machine or workstation that is out of your line of sight? Then KombiSIGN reflect offers you an uncomplicated solution for "mirroring" the status of the machine, on a KombiSIGN signal tower within your line of sight. The two elements are synchronised and ready for immediate use.

  • Pre-configured for plug & play 
  • Large transmission range thanks to robust wireless network for production environments 
  • Control over machines that are out of sight Shorten response times and avoid downtimes 
  • Remotely monitor machines/areas that were previously not networked

Go to products

werma-kombisignreflect