Classic drag chains

Main image

Energy chains for two-dimensional, linear movements

Cable chains are used wherever something needs to be moved, packaged, cut or positioned with precision. They ensure a permanent supply of energy, data or media such as air and water. They have become indispensable in machine tools, filling systems, laser cutting machines, CNC processing machines, press construction and many other applications.

With the help of a cable chain, movements are controlled so that the forces permanently acting on the cable or media hose do not lead to premature damage or failure. The type of movement is an important application parameter. In cable chains for classic applications, the movement is linear, i.e. always along the direction specified by the chain.

Cables & hoses need to be reliably supported, guided and protected

Our cable chains are high-quality, reliable, offer a long service life and can also be used in demanding environmental conditions.
The main features:

  • They perform linear movements.
  • They are made from plastic, steel or hybrid materials.
  • They are suitable for a self-supporting or sliding arrangement with various mounting options (horizontal, standing on the side, vertical, nested, in a ring configuration, with several chains).
  • They have easy-to-open frame bars and covers for simple installation.
  • They are also available in a fully enclosed design to protect the cables and media hoses even in challenging environments and in self-supporting arrangements.
classic-drag-chain-300A

The right choice for highly dynamic applications

When cables and hoses have to move back and forth in the work cycle of a machine – continuously, automatically and sometimes at high speed – absolute precision is required in the planning, installation and execution of these movements. The only way to ensure that the cables and hoses can withstand the movements and bends over a long period of time is to route them along the specified path in an organised manner.

classic-drag-chains-basics

Find your perfect match with our Classic cable chain configurator

Don't Forget These Essentials: