Modern design meets optimized functionality in the new WERMA signal tower

WERMA-RST56-1

WERMA has expanded its range of signal towers with the new RST product series. The new RST 56 signal tower impresses with its modern, stylish appearance, excellent performance, and versatile application possibilities.

Thanks to its integrated design, WERMA’s RST 56 signal tower not only offers an attractive look but also provides uniform illumination and optimal visibility of the light signals in all directions, 360°. This aesthetically designed signal tower also convinces with its sophisticated features, compact diameter of just 57 mm, multiple mounting options, and a very high protection rating of IP 66 / IP 69k.

One product number – the whole package!

The preconfigured signal tower is available in four different sizes. Depending on the model, it includes 2–5 high‑intensity illuminated segments/colours. The milky diffuser dome also creates a soft yet vivid lighting effect that produces a uniform light pattern.

Flexible installation and a wide range of accessories

The RST 56 signal tower is quick and easy to install, whether wall‑, floor‑, ceiling‑ or tube‑mounted. It can be attached to smaller machines, systems and devices, as well as control cabinets and walls. It offers maximum flexibility thanks to the various mounting options and the extensive accessory range. An acoustic alarm, providing additional attention with its 90 dB sound signal, is available as an optional feature.

Suitable for almost any application

Thanks to its small diameter, it is ideal for small and medium‑sized machines, systems, control cabinets and device design. This signal tower is not only versatile and innovative, but it is also designed for a wide variety of application areas, such as:

  • Electronics manufacturing
  • Semiconductor production
  • Packaging machines
  • Factory automation
  • Mobile machinery
  • Logistics
  • Public spaces
  • Food and pharmaceutical industries

Benefits of the WERMA RST 56 signal tower

  • One product number for the complete package
  • 360° visibility from any viewing angle
  • High protection rating IP 66 / IP 69k
  • Quick and easy installation
  • Wall, floor, ceiling and tube mounting possible
  • Wide range of accessories
  • Suitable for almost all applications and industries
WERMA-RST56-2