Standard enclosures

Main image

Plastic and aluminium enclosures up to IP69

BOPLA's comprehensive programme of enclosures – the largest in this sector – consists of hand-held, desktop, console and wall-mounted enclosures, including 19“ applications. Their range of services also includes manufacturing of individual plastic and metal enclosures and components. BOPLA's enclosures are frequently used in medical technology, mechanical engineering, building management, and agricultural technology.

Short summary about products in general

Industrial enclosures are designed for demanding industrial applications

BOPLA's plastic enclosures for industrial use are not limited to temperature-controlled indoor spaces. With the right choice of material, they can be safely used in outdoor environments as well. Bocube enclosures are tight-fitting and can withstand large temperature fluctuations and other stresses in outdoor installations. 
Go to products

bopla-industrial-enclosures

Display systems in a display enclosure: a guaranteed clever solution

Display enclosures protect their sensitive TFT and LCD displays against the hazards of harsh industrial environments, e.g. dust, splashing water or mechanical influences. The modular construction of individual display enclosure types, allows use in many situations, for example as desktop enclosures, wall-mounted enclosures or for mounting on a support arm system. BOPLA's enclosures are made of metal or plastic.
Go to products

bopla-display-enclosures

A wide range of controller enclosures for industrial applications

BOPLA's controller enclosures are manufactured primarily of plastic and stand out to almost every requirement. Many of the controller enclosures allow easy insertion of PCBs into moulded mounting grooves. In addition, they have terminal compartments which can be positioned flexibly and depending on the enclosure type, can be sealed off from the electronics compartment.
Go to products

bopla-controller-enclosures

Easy operation with BOPLA's console enclosures

BOPLA's console enclosures can be used in many situations, from check-out systems to telecommunications systems and mini PCs. This requires a wide range of console enclosures, and BOPLA achieves this by offering a large choice of materials, designs and sizes. The enclosures include design elements like coloured seals that can be customized to match customers' brand idetity."
Go to products

bopla-console-enclosures

Sit well in the hand: BOPLA's hand-held enclosures

BOPLA's comprehensive range includes hand-held enclosures with different shapes, designs and materials. All hand-held enclosures are ideal for mobile data recording in the fields of wireless communication, mobile monitoring of data and operations, automation technology and measurement, and control and instrumentation applications. Depending on their characteristics, they are suitable for use in both indoors and harsh outdoor conditions.
Go to products

bopla-hand-held-enclosures

A large selection of electronics enclosures – the choice is yours

The main features of these plastic and metal electronic enclosures are a high degree of flexibility and the best possible adaptation to individual electronic equipment. The numerous series in the product range offer optimal protection for different fields of application. The reliable design of the enclosures guarantees secure packing of your sensitive electronic equipment at all times.
Go to products

bopla-enclosures-for-electronics