System integration

Main image

System integration for your product – more than just an enclosure solution!

The system integration of your enclosures is BOPLA's complete service for you: They work with and on your individual requirements and ideas. That is how BOPLA manufactures a tailor-made product for you, from the idea to the fully-functioning end device. 

  • Complete implementation – from the idea to the finished product
  • The ideal solution, even for small quantities
  • Completely individually designable and configurable – almost no limits to your ideas
  • Everything from a single source – from processing the enclosure to mounting the display and electronics
Short summary about products in general

1st step - The enclosure

Choose the “package” for your electronics. Standard enclosure or custom-designed manufacture. The enclosure is the basis for your product.

bopla-sys-int-1-enclosure

2nd step - The services

Put your customised package together. The enclosure is processed and refined according to your wishes.

bopla-sys-int-2-service

3rd step - The HMI solutions

Bring your electronics to life. Your custom-designed membrane keypad / HMI system is integrated.

bopla-sys-int-3-HMI

4th step - The electronics

BOPLA manufactures and integrates the heart of your product in your enclosure. You will have support in the development of your electronic module through production right up to complete mounting.

bopla-sys-int-4-electronics

Your ready-to-use device

You are provided with your ready-to-use device, manufactured precisely to meet your individual requirements.

bopla-sys-int-5-ready-product