Displays

Main image

What is a panel meter?

A digital LED or LCD panel meter or display is used as a process indicator. Often mounted in a control cabinet they are used to display a live measured process value. Panel meters range from simple 4...20 mA loop-powered devices to more flexible devices with programmable input and output options.

Short summary about products in general

Loop-powered LCD indicator PR 5531A

  • 4 digit 1/8 DIN (48 x 96 mm) loop-powered LCD display
  • Easy push-button configuration
  • Backlit LCD display is readable in low light conditions
  • Display can be mounted in the safe area or in I.S. / Ex zone 2

Go to products

PR-Displays-5531A

Loop-powered LCD indicator PR 5531B

  • 4 digit 1/8 DIN (48 x 96 mm) loop-powered LCD display
  • Easy push-button configuration
  • Backlit LCD display is readable in low light conditions
  • Display can be mounted in the safe area or in I.S. / Ex zone 1

Go to products

PR-Displays-5531B

Programmable LED indicator PR 5714

  • 4-digit 14-segment LED display
  • Input for mA, V, Ohm, RTD, TC and potentiometer
  • 2 relays and analog output
  • Universal supply
  • Front key programmable

Go to products

PR-Displays-5714

Programmable LED indicator PR 5715

  • 4-digit 14-segment LED display
  • Input for mA, V, Ohm, RTD, TC and potentiometer
  • 4 relays and analog output
  • Universal supply
  • Programmable via front keys and PC

Go to products

PR-Displays-5715

Programmable frequency indicator PR 5725

  • Measures NPN, PNP, Contact, NAMUR, S0, Tacho and TTL sensors
  • Programmable frequency input span of 0.001 Hz to 50 kHz
  • The 5725D has two SPDT relays and one analog output
  • Easy to read 4-digit, 14-segment LED display with scrolling help text
  • Universally powered by 21.6…253 VAC or 19.2… 300 VDC

Go to products

PR-Displays-5725