Communication interfaces

Main image

What is a communications interface?

PR electronics' communication interfaces allow greater access to your process variables. The detachable operator interfaces allow for easy configuration, better diagnostics and improved process visibility. Whether local to the device or remotely via Bluetooth or Modbus, the communication interfaces get you closer to your process.

Short summary about products in general

Display / programming front PR 4510

  • Programming display for system 4000 and 9000 devices as well as selected system 3000 devices, and all versions of ConfigMate 4590
  • Monitor process value and status from the built-in display
  • Mounting in Zone 2 / Div. 2
  • Scrolling help text in 7 languages

Go to products

PR-display-programming-front-4510

Communication enabler PR 4511

  • Programming display for system 4000 and 9000 devices as well as selected system 3000 devices
  • Modbus RTU protocol interface over RS-485
  • Monitor process value from the built-in display
  • High 2.5 kV isolation to host unit
  • Shielded RJ45 connector on top

 Go to products

PR-communication-enabler-4511

Bluetooth communication enabler PR 4512

  • Bluetooth communication between the PR 4000 and 9000 devices and iOS/Android devices
  • Live monitoring of process values and diagnostics on compatible smart devices or directly on the PR 4512
  • Advanced data logging and event logging using the built-in real-time clock

Go to products

PR-bluetooth-communication-enabler-4512

ConfigMate PR 4590

  • Docking station for the PR 4500 programming displays
  • Handheld adaptor for programming 3114 / 3225 via PR 4500
  • Configuration upload and download tool on selected PR System 4000 and 9000 units
  • Interfaces with the PR Preset software

Go to products

PR-configmate-4590
Let’s start a partnership – contact us!
Fields marked with an asterisk (*) are mandatory.
Please note that we do not accept orders through this form. For orders and order-related enquiries, please contact your usual LAPP representative or our customer service team.