Power and control cables

Main image

In a wide range of applications for power supply and signal transmission

Our power and control cables fall under the ÖLFLEX® product brand and have always stood for oil resistance and flexibility. Power cables provide the optimum power supply; while control cables, on the other hand, transmit signals for controlling devices and machines. In this product segment, LAPP offers you a variety of cables that can be used to cover all applications. Browse through the product range: from simple, universally usable single core cables to multi-core cables for specific purposes such as robot or cable chain applications, or even solar and wind power.

Cables for standard applications

Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets. 

Go to products

olflex-classis-110

Halogen-free cable/wire

Our halogen-free ÖLFLEX® power and control cables are used in public buildings, such as airports and railway stations, and wherever people, animals and valuable assets are exposed to high risk in the event of a fire. The halogen-free cables from LAPP are oil-resistant and flexible, as well as available in screened or unscreened variants.

Go to products

olflex-classic-110-h

Cables for harsh conditions

ÖLFLEX® power and control cables for harsh conditions have increased mechanical, chemical and usually thermal resistance. Thanks to their robust sheath materials such as PUR, TPE or rubber, these cables are suitable for outdoor and mining applications, construction sites, food and beverage production, machine tools or packaging machines. Their diverse beneficial properties such as high resistance to oil, abrasion and weather conditions make them ideal for industrial applications.

Go to products

Hars-cables-olflex-440-P

Motor and servo cables/wires

ÖLFLEX® SERVO cables are used as motor, servo motor and feedback cables for electric drives. The LAPP portfolio also includes hybrid cables which, based on one-cable technology, provide both power supply and signal transmission, thus replacing encoder cables. Our products are designed for static installation or highly dynamic use in the cable chain. Discover countless designs and dimensions for all common systems from drive manufacturers.

Go to products

Servo-cable-olflex-SERVO-FD-796-CP

Cable chain cable/wire

LAPP cable chain cables are power and control cables for use in (highly) dynamic cable chains Their properties have been optimally adapted for permanent flexing. The cables are available in different screened or unscreened variants and are divided into 3 application-oriented performance classes ("Basic Line", "Core Line" and "Extended Line"). This allows you to find your product very quickly! Additional properties such as high resistance to oil, abrasion and weather conditions as well as UL/CSA certifications make many of them true multi-talents. 

Go to products

Cable-chain-cable-CLASSIC-FD-810-CY

Cables/wires for robots and torsion

With these power and control cables, your gantry robots and articulated robots are perfectly equipped for impressive performance. They are designed for simultaneous bending and twisting with torsion angles of up to +/- 360°. The cables are available in screened and unscreened variants and optionally with UL/CSA certification for North America.

Go to products

Robot-cables-olflex-ROBOT-900-P

Spiral cables

ÖLFLEX® spiral cables have a PUR or rubber outer sheath to withstand high mechanical loads. The spiral cables from LAPP can be extended by a factor of 3 to 4 compared to the wound state. LAPP offers different cable cross-sections from 0.14 to 2.5 mm2. The ÖLFLEX® spiral cables are characterised by their high recoiling force.

Go to products

Spiral-cable-Olflex-SPIRAL-400-P

Cables for industry-specific applicaitons

LAPP offers special cables for the requirements in sectors such as photovoltaics, wind energy and commercial and railway vehicles.

Go to products

LAPP-industry-specific-cables

Cables for lift and conveyor technology

Under the ÖLFLEX® brand, LAPP offers power and control cables for use in a wide range of conveyor technology systems. The cables can be used for lifts and control pendants, among other things. The product portfolio also includes cables that can be wound onto a reel with a supporting element and flat cables.

Go to products

Crane-cables-olflex-CRANE

Temperature resistant cable/wire

Cables and single cores for use above +90°C and below -50°C

ÖLFLEX® HEAT are cables and single cores for expanded ambient temperatures. The cables and single cores are available in PVC, silicone, FEP, PTFE and glass fibre. We also offer cross-linked cables and single cores at LAPP.

Go to products

temperature-cables-olflex-HEAT-125-C-MC

Single cores
In accordance with international standards

In our single cores product group you will find harmonised and certified, halogen-free and screened single cores for optimum EMC protection. Single cores are not sheathed cables, but rather individual, insulated cores without any further sheathing. The LAPP single cores are suitable for a wide range of applications such as wiring in control cabinets and the wiring of electrical assemblies and distribution panels.

Go to products

single-core-H07V-K-HAR

Infrastructure cables - reliable energy distribution and supply

We know that nothing can happen without electricity. This is why LAPP infrastructure cables are so indispensable. Our portfolio includes installation cables, power cables and medium-voltage cables. The products are essential for in-wall cabling in private, public and industrial buildings and for energy distribution via underground distribution networks.

Go to products

LAPP-infra-cables

    Don't forget these essential products: