Anti-condensation heaters

Main image

Protection from condensation and corrosion

FANDIS anti-condensation systems protect electrical panel components from condensation and corrosion. Implementing PTC resistors, they guarantee the internal heating of the panel and maintain the optimal operating temperature by exploiting self-adjusting features.

Short summary about products in general

"H" series - panel heating by PTC technology

Working with resistors, the FANDIS H Series heaters warm the air inside the electrical panels, to maintain an optimal temperature and ensure the correct operation of all components. Ideal for electrical enclosure installations in particularly cold areas, the anti-condensation heaters can be equipped with cable or terminal board
Go to products

fandis-h-series-anti-condensation-heaters

"H" series ventilated - electrical panel heating and forced convection, together.

Working with PTC resistors, the FANDIS H series heaters with fan warm the air inside the electrical panels and promote its circulation by integrating with a high-performance axial fan. This ensures a more uniform air circulation and heat distribution, inside the panel, helping to prevent the formation of condensation on the components and reducing the risk of breakage, wear and malfunctioning.
Go to products

fandis-h-series-with-fan