Metal protective conduit systems with sheath

Main image

Reliable protection against mechanical loads and penetration of foreign bodies

SILVYN® metal protective conduit systems with a sheath are designed for use in demanding environments where high levels of mechanical and chemical stability are required. LAPP’s product portfolio includes metal conduits with thin-walled or thick-walled sheaths. We also offer suitable conduit glands and accessories for the various protective conduits.

Metal conduits with a thin-walled sheath - flexible and liquid-tight

SILVYN® metal conduits with a thin-walled sheath are suitable for use in harsh conditions, e.g. under the influence of water, oil and chemicals, under high mechanical loads and changing temperatures. Due to these properties, the metal conduits with a thin-walled sheath can be used in machine construction, public facilities, outdoors and in mechanically demanding environments.

Go to products

L3-Metal-conduits-thin-walled-sheath

Metal conduits with a thick-walled sheath - liquid-tight, metal protective conduits with an interlocked profile

SILVYN® metal conduits with thick-walled sheaths are suitable for use in harsh conditions, e.g. under the influence of water, oil and chemicals, under high mechanical loads and changing temperatures. Due to these properties, the metal conduits with a thick-walled sheath can be used in machine construction, public facilities, outdoors and in mechanically demanding environments.

Go to products

L3-Metal-conduits-thick-walled-sheath

Conduit glands for metal conduits with a thin-walled sheath - reliable attachment of metal conduits with a thin-walled sheath

SILVYN® conduit glands for metal conduits with a thin-walled sheath are made of brass and can be used in fixed applications and installations with a rotating torsional element. The conduit glands are available in straight and angled variants.

Go to products

L3-Metal-conduits-glands-thin-walled-sheath

Conduit glands for metal conduits with a thick-walled sheath - Secure attachment of metal conduits with a thick-walled sheath

SILVYN® conduit glands for metal conduits with a thick-walled sheath are made of nickel-plated brass and are available in metric, NPT and PG sizes. You can use our compact conduit glands for space-saving applications. These are available in a straight, 45° angled and 90° angled variant. Various conduit glands for metal conduits with a thick-walled sheath are also available for applications with an IP protection rating of up to 66, 67, 68 or 69.

Go to products

L3-Metal-conduits-glands-thick-walled-sheath

Accessories for metal conduits with a thin-walled sheath - reliable covering of conduit edges

With our accessories for metal conduits with a thin-walled sheath, you can cover conduit ends and thus prevent cable damage. These accessories can be used wherever conduit glands are not used.

Go to products

L3-Metal-conduits-accessories-thin-walled-sheath

Accessories for metal conduits with a thick-walled sheath - screw-in sleeve, collar and flat seal

Our accessories for metal conduits with a thick-walled sheath include screw-in sleeves, flat seals and collars. With the LAPP screw-in sleeves, you can cover conduit ends and thus prevent cable damage. You can use our collar to connect two conduit lengths. The flat seals are used to securely seal the housing.

Go to products

L3-Metal-conduits-accessories-thick-walled-sheath