Isolation

Main image

What is a signal isolator?

A signal isolator or signal converter is a signal conditioning device used to interface process signals with other devices. Signal isolators ensure a stable and accurate signal output by offering superior resistance to electro-magnetic interference. They are also capable of converting and amplifying the process signals for improved performance and compatibility. PR electronics offers a range of isolators with superior performance and low power consumption.

Short summary about products in general

Pulse isolator / switch amplifier PR 3202

  • Input: NAMUR, NPN open collector, contact
  • Output: 2 x relay or NPN transistor output
  • 2.5 kVAC 4-port galvanic isolation
  • Line Fault Detection (LFD) / cable break detection
  • Power supply 16.8 VDC…31.2 VDC

Go to products

PR-Isolation-3202

Universal frequency converter PR 3225

  • Input: NAMUR, NPN, PNP, Tacho, TTL, S0 & switches
  • Output: Universal mA / V or relay
  • 2.5 KVAC isolation
  • DIP-switch or display programmable
  • Power supply 16.8 VDC…31.2 VDC

Go to products

PR-Isolation-3225

Isolated repeater PR 3103

  • Isolation and 1:1 conversion of standard current signals
  • Response time < 7 ms
  • Low cost
  • Simple - no setup needed
  • Slimline housing of 6.1 mm

Go to products

PR-Isolation-3103

Isolated converter PR 3104

  • Isolation and conversion of standard DC signals
  • Power supply and signal isolator for 2-wire transmitter
  • Loop supply >17 V
  • DIP switch configuration
  • Slimline housing of 6.1 mm

Go to products

PR-Isolation-3104

Isolated converter PR 3105

  • Isolation and conversion of standard DC signals
  • Response time < 7 ms
  • DIP switch configuration
  • Low cost
  • Slimline housing of 6.1 mm

Go to products

PR-Isolation-3105

Isolated repeater / splitter PR 3108

  • Isolation and conversion of standard DC signals
  • Response time <7 ms
  • Splitter function: 1 in - 2 out
  • Simple - no setup needed
  • Slimline 6.1 mm housing

Go to products

PR-Isolation-3108

Isolated converter / splitter PR 3109

  • Isolation and conversion of standard DC signals
  • Power supply and signal isolator for 2-wire transmitter
  • Splitter function: 1 in - 2 out
  • DIP switch configuration
  • Slimline housing of 6.1 mm

Go to products

PR-Isolation-3109

Isolated universal converter PR 3114

  • Input for RTD, TC, Ohm, potentiometer, mA and V
  • 2-wire supply >15 V
  • I.S. approvals: FM Div. 2, ATEX Zone 2, IECEx Zone 2, UKEX Zone 2
  • Output for current and voltage
  • Slimline housing of 6.1 mm

Go to products

PR-Isolation-3114

Bipolar isolated converter PR 3117

  • Conversion of voltage and current bipolar process signals to unipolar signals
  • Output: Current and voltage
  • Excellent accuracy, better than 0.05 % of span
  • Fast response time < 7 ms and high output load stability
  • Multiple signal ranges are selectable via DIP-switches

Go to products

PR-Isolation-3117

Bipolar isolated converter / splitter PR 3118

  • Conversion of voltage and current bipolar process signals to uni-/bipolar signals
  • Output: Current and voltage
  • Excellent accuracy, better than 0.05% of span
  • Splitter function: 1 in - 2 out
  • Multiple signal ranges are selectable via DIP-switches

Go to products

PR-Isolation-3118

Loop powered isolator PR 3185

  • 1 or 2 channel input loop-powered isolator
  • Isolation and 1:1 conversion of standard current signals
  • Excellent accuracy and high load stability
  • Low input voltage drop and fast response time
  • Slimline 6.1 mm housing

Go to products

PR-Isolation-3185

2-wire transmitter isolator / current isolator PR 3186

  • 1 or 2 channel 2-wire transmitter isolator / current isolator
  • Isolation and 1:1 conversion of standard current signals
  • Excellent accuracy, better than 0.05% of span
  • Low voltage drop and fast response time < 5 ms
  • Slimline 6.1 mm housing

Go to products

PR-Isolation-3186

Repeater / power supply PR 5104A

  • 1- or 2-channel version
  • 3- / 5-port 3.75 kVAC galvanic isolation
  • Loop supply > 17.1 V
  • 20 programmable measurement ranges
  • Universal supply by AC or DC

Go to products

PR-Isolation-5104A

HART transparent repeater PR 5106A

  • 3- / 5-port 3.75 kVAC galvanic isolation
  • Low response time
  • 2-wire supply > 17 V
  • 1- or 2-channel version
  • Universal supply by AC or DC

Go to products

PR-Isolation-5106A

Loop-powered isolator PR 6185

  • 1-, 2- and 4-channel galvanic isolation
  • Slimline channel width of less than 6 mm
  • No separate supply necessary
  • Low response time
  • High noise suppression

Go to products

PR-Isolation-6185

HART transparent repeater PR 9106A

  • 24 VDC supply via power rail or connectors
  • Active and passive mA input
  • Active or passive output via the same two terminals
  • Splitter function - 1 in and 2 out
  • SIL2 / SIL3 Full Assessment and certified acc. to IEC 61508

Go to products

PR-Isolation-9106A

HART transparent driver PR 9107A

  • 24 VDC supply via power rail or connectors
  • Fast response time
  • High active output load 725 Ohm / 20 mA
  • Output line fault detection via status relay
  • SIL2 certified via Full Assessment according to IEC 61508

Go to products

PR-Isolation-9107A

Pulse isolator PR 9202A

  • Interface for NAMUR sensors and switches
  • Extended self-diagnostics and detection of cable fault
  • 1 or 2 channels
  • Can be supplied separately or installed on power rail, PR type 9400
  • SIL 2-certified via Full Assessment

Go to products

PR-Isolation-9202A

Solenoid / alarm driver PR 9203A

  • Universal driver for solenoids, acoustic alarms and LEDs
  • Extended self-diagnostics
  • 1 or 2 channels
  • Can be supplied separately or installed on power rail, PR 9400
  • SIL 2-certified via Full Assessment

Go to products

PR-Isolation-9203A