Data cable assemblies

Main image

Patch cables for fast and fault-free connections

Data cable assemblies are used when fast wiring, minimum error potential and maximum space saving are important factors for you. Like our field-configurable data cables and data connectors, data cable assemblies cover all of the most popular protocol standards and are suitable for telephone, coaxial and low-frequency applications. Thanks to their one or two-sided assembly, they simultaneously offer full flexibility and maximum time savings.

Ethernet patch cables - assembled Ethernet cables for fast, structured cabling

Our ETHERLINE® product brand includes copper-based data cables for Ethernet-based systems. Alongside products that are sold by the metre, we also offer patch cables for versatile applications and requirements in industrial environments and structured building cabling. Ethernet patch cables are Ethernet cables assembled with connectors.

Go to products

L3-cable-assemblies-ethernet

Fibre optic cable assemblies - single and multi-mode cables, assembled as pigtails or patch cables

Fibre optic cable assemblies are available as variants assembled at one or both ends. This is glass fibre (GOF) cable that has been assembled in the factory with various GOF connectors specifically designed for your application. The fibre optic patch cables or, assembled at one end, the fibre optic pigtails from our HITRONIC® glass fibre series make problem-free installation possible at any time for industrial, telecommunication and structured building cabling. A plug & play solution from LAPP.

Go to products

Data-Cable-Assemblies-Fibre-Optic-Cables

Sensor / actuator assemblies - fast and safe connection in the field

The range of UNITRONIC® sensor/actuator wiring products includes cable assemblies with M8, M12 and valve connectors. The sensor/actuator extension leads from LAPP are available in screened and unscreened variants and optionally with LEDs.

Go to products

Data-Cable-Assemblies-Sensor-Actuator

Fieldbus assemblies - for all of the most popular Fieldbus systems

The Fieldbus extension leads from LAPP support all of the most popular Fieldbus systems, including PROFIBUS® PB, CAN and DeviceNet. The extension leads can be used in flexible installations.

Go to products

Data-Cable-Assemblies-Fieldbus

    Solutions for Cable assemblies