Innovative product innovations - future solutions for today

LAPP-innovations-spring-25

LAPP is committed to high-quality cable products, connectivity solutions, and expert support and partnership. We stand for creative innovation and guarantee consistent quality. For us, developing new products means understanding our customers' challenges and placing them at the heart of our service offering. We continuously find new, innovative connectivity solutions that address growing demands with precision.

Beyond solving customer-specific challenges, our goal as a market leader is to identify and embrace key technological trends at an early stage, making them available to our customers.

 

EPIC® M23P A3 Quickflex

The M23 power connector for servo motors is a true global innovation. It enables a switching voltage of up to 1000 V, while the swiveling angled design ensures maximum flexibility for cable connections. Reinforced wall thickness provides enhanced durability, and the Quickflex quick-locking system makes installation easy and efficient.

Read more

 

LAPP-EPIC-M23P-A3-Quickflex

ÖLFLEX® AQUA 510 P

Built to withstand harsh weather conditions, our durable and long-lasting PUR supply cable prevents algae and barnacles from adhering to its surface and is fully UV-resistant. It handles these challenges effortlessly, making it an ideal solution for the aquaculture industry. Additionally, the cable is ozone-resistant and halogen-free.

Read more

 

LAPP-OLFLEX-AQUA-510P

Screen connector SC

Searching for an alternative to the discontinued ABB shield connector (Shield-Kon® RSK)? You can now find it exclusively at LAPP. We offer a highly comparable product at an even more competitive price. The crimping process ensures a high-quality cable connection and superior EMC protection. Best of all, you can continue to use your existing crimping tools.

Read more

LAPP-Screen-connector-SC

SKINTOP® MS-M BRUSH / SKINTOP® MS-M BRUSH XL

Our cable glands featuring a unique 360° brass brush offer significant advantages beyond just optimal EMC protection. The innovative lamella system simplifies installation and prevents the twisting of heavy cables. Furthermore, the XL versions feature extra-long connection threads, making them perfectly suited for thick-walled enclosures.

Read more

LAPP-SKINTOP-MS-M-BRUSH

SKINTOP® MS-M ATEX BRUSH

Reliable EMC protection is paramount, especially in hazardous areas. Choose the safe option with our cable glands, featuring a unique 360° brass brush and full approval for potentially explosive atmospheres (ATEX Directive 2014/34/EU). These cable glands are suitable for use in equipment, machinery, and systems with "e" (Increased Safety) and "t" (Protection by Enclosure) types of protection.

Read more

LAPP-SKINTOP-MS-M-ATEX-BRUSH

UNITRONIC® BUS ASI

Whether you want to automate your factory or optimize your intralogistics, our fieldbus cable with AS-Interface (AS-i) is the ideal solution. With three jacket material options (Rubber, TPE, and PVC), along with Long Distance and UL-certified versions, you will find exactly what you need. Available in various jacket colors (red, yellow, black, and gray) in accordance with AS-International specifications.

Read more

 

LAPP-UNITRONIC-BUS-ASI

EPIC® POWERLOCK

When it comes to transmitting high currents in mobile applications, our single-pole circular connector is a true must-have product. It is ideal for use in sectors such as event technology and maritime transport. Thanks to the integrated unlocking mechanism, connecting and disconnecting is fast and requires no additional tools. Furthermore, the strain relief of the panel-mount housing is designed to fit M12 threaded post contacts.

Read more

 

LAPP-EPIC-POWERLOCK