Metal protective conduit systems

Main image

Excellent quality and special load capabilities

SILVYN® metal protective conduit systems are designed for demanding environments where a high level of mechanical stability is required. LAPP's product portfolio includes protective conduits with an interlocked profile, protective conduits with an interlocked profile and braiding/sheath and double-interlocked protective conduits. We also offer suitable conduit glands and accessories for the various steel and stainless steel protective conduits.

Protective conduits with an interlocked profile - for high mechanical loads

Our SILVYN® protective conduits with an interlocked profile are flexible and tensile-resistant metal conduits. They are suitable for applications with high mechanical loads such as in measurement technology and plant engineering.

Go to products

L3-Metal-protective-conduit-systems-Interlocked-profile

Protective conduits with an interlocked profile and braiding/sheath - mechanical protection in demanding environments

SILVYN® protective conduits with an interlocked profile and braiding/sheath are suitable for use under harsh conditions, e.g. wherever liquids, welding sparks, hot chips and electromagnetic interference fields can occur. Due to these properties, the metal conduits can be used in machine construction, automation technology and mechanically demanding environments.

Go to products

L3-Metal-protective-conduit-systems-Interlocked-profile-braiding-sheath

Protective conduits with a double-interlocked profile - for the highest mechanical loads

Our SILVYN® double-interlocked protective conduits are torsion- and corrosion-resistant metal conduits. They are suitable for the highest mechanical loads, for example on offshore installations.

Go to products

L3-Metal-protective-conduit-systems-double-interlocked

Conduit glands for protective conduits with an interlocked profile - conduit glands for high mechanical loads

At LAPP, you will find the right conduit glands for protective conduits with an interlocked profile. We also offer screw-in sleeves and conduit glands made of stainless steel or brass. Our conduit glands can be used in fixed installations, rotating applications, in ATEX and EMC-critical environments.

Go to products

L3-Metal-protective-conduit-systems-glands-interlocked

Conduit glands for protective cable conduits with an interlocked profile and braiding/sheath - conduit glands for demanding environments

At LAPP, you will find the right conduit glands for SILVYN® protective conduits with an interlocked profile and braiding/sheath. The conduit glands can be used universally and have a high level of dust and liquid protection.

Go to products

L3-Metal-protective-conduit-systems-glands-interlocked-braiding-sheath

Conduit glands for protective conduits with a double-interlocked profile - conduit glands for the highest mechanical loads

At LAPP, you will find the right conduit glands for SILVYN® double-interlocked protective conduits. We offer conduit glands made of brass or stainless steel. The conduit glands for double-interlocked protective conduits are suitable for mechanically demanding environments.

Go to products

L3-Metal-protective-conduit-systems-Double-interlocked-glands

Accessories for metal protective conduits - for a reliable connection

At LAPP, you will find the right accessories for SILVYN® protective conduit systems made of metal. These include compression rings, screw-in sleeves, connectors and screw-in kits.

Go to products

L3-Metal-protective-conduit-systems-Accessories-interlocked-profiles

Metal Conduit without Cover - Multiflex

Anamet Europe manufactures the Anaconda cable protection system. Anaconda flexible conduits and fittings are recognised worldwide for consistent quality and long service life. The range combines excellent mechanical protection with exceptional flexibility to meet demanding specifications, speed up installation and reduce maintenance in industrial environments.

L3-anamet-logo

The Anaconda Multiflex metal conduit, without a cover, is very flexible and can be used in almost any application where an high IP rate is not needed.

Go to products

L3-Anamet